Temperature

The folders named Temperature (Contents/Navigation/Temperature and Contents/Slider/Temperature) contain all contents needed for the temperature control on the machine.

Content

Description

Available in the following variants

Temperature_Overview.content

The page for single zone monitoring of temperatures.

Temperature 1: Temperature 2: Temperature 3: Temperature 4:

Temperature_Overview_Settings.content

Displayed in the slider area under the 4th tab when Temperature_Overview.content is in the main area.

Temperature 5: Temperature 6: Temperature 7: Temperature 8:

Temperature_Configuration.content

The page for setting the temperature zone parameters.

Temperature 9: Temperature 10: Temperature 11: Temperature 12:

Temperature_Configuration_Settings.content

Displayed in the slider area under the 4th tab when Temperature_Configuration.content is in the main area.

Temperature 13: Temperature 14: Temperature 15: Temperature 16:

Trend.content

The trend page for extruders and temperature zones.

Temperature 17: Temperature 18: Temperature 19: Temperature 20:

Trend_Settings.content

Displayed in the slider area under the 4th tab when Trend.content is in the main area.

Temperature 21: Temperature 22: Temperature 23: Temperature 24:

Temperature_Grouping.content

The page for grouping the temperature channels into temperature groups.

Temperature 25: Temperature 26: Temperature 27: Temperature 28:

ChangeGroupingDescription.content

Is displayed as a pop-up if the description of the groups is to be changed on Temperature_Grouping.content.

Temperature 29: Temperature 30: Temperature 31: Temperature 32:

ShowGroupingConfigurations.content

Is displayed as a pop-up if the available configured groupings are to be displayed or loaded on Temperature_Grouping.content.

Temperature 33: Temperature 34: Temperature 35: Temperature 36:

Temperature_Layout.content

The page for creating layouts with temperature zones.

Temperature 37: Temperature 38: Temperature 39: Temperature 40:

Temperature_Layout_Settings.content

Displayed in the slider area under the 4th tab when Temperature_Layout.content is in the main area.

Temperature 41: Temperature 42: Temperature 43: Temperature 44:

Temperature_TimeScheduling.content

The page for time control of the temperature zones and temperature groups.

Temperature 45: Temperature 46: Temperature 47: Temperature 48:

Temperature_TimeScheduling_Settings.content

Displayed in the slider area under the 4th tab when Temperature_TimeScheduling.content is in the main area.

Temperature 49: Temperature 50: Temperature 51: Temperature 52:

Temperature 53:

Available in the variants (link):

Temperature 54: Temperature 55: Temperature 56: Temperature 57: