InputCoE_Polling

This class implements a virtual input for an asynchronous CoE value from an EtherCAT device that is read via ADS. This function can be used for cyclic reading of internal terminal information (such as the internal temperature).
Syntax:
FUNCTION_BLOCK FB_InputCoE_Polling EXTENDS FB_IoBase
Properties
Name | Type | Access | Description |
|---|---|---|---|
InputScale | DINT | Get, Set | Reserved (compatibility with |
FB_InputCoE_Polling | |||
Config | Get | Information on the parameter to be read: address, data type, memory type, validation | |
Device | Get, Set | The ADS address information is used from the device transferred here. | |
PollingInterval | LREAL | Get, Set | Time interval at which the asynchronous value is updated. |
Methods
Name | Description |
|---|---|
Cyclic() | Cycle method |
FB_InputCoE_Polling | |
Reserved (compatibility with | |
Reserved (compatibility with | |
Reads the EtherCAT status of the input/output element. | |
Writes the EtherCAT status of the input/output element. | |
Reads the terminal-specific input/output value. | |
Writes the terminal-specific input/output value. | |
Interfaces
Type | Description |
|---|---|
I_IoBase | Standard interface on FB_IoBase. |
I_InputCoE_Polling | Standard interface on FB_InputCoE_Polling. |
I_InputBase | Compatible interface for general inputs. |
I_IoEcAds | Standard interfaces for ADS-capable I/O devices. |
I_IoEc | Standard interfaces for EtherCAT-capable I/O devices. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.6.1.0) |