FB_CoEParameter

This class bundles the information of a CoE value in a field device.
Syntax:
FUNCTION_BLOCK FB_CoEParameter
Properties
Name | Type | Access | Description |
---|---|---|---|
Index | WORD | Get, Set | Identifies the main index of the CoE value. |
SubIndex | BYTE | Get, Set | Addresses a sub-information in a structured CoE value. |
Valid | BOOL | Get, Set | The value contained in |
Value | REFERENCE TO U_FlexValue | Get, Set | Union, which saves the read value (regardless of the set data type). |
VarType | Get, Set | Defines the data type of the parameter to be read.
|
Interfaces
Type | Description |
---|---|
I_CoEParameter | Standard interface on FB_CoEParameter. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.55 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.6.1.0) |