Commanded core functions (FB_CorefunctionFeedback)

These Corefunctions are activated by a command. The functions of this group are derived from a ABSTRACT FB_CorefunctionFeedback. As a result, all Corefunctions of this group have additional properties compared to the variants derived from FB_Corefunction.
Non-functional situation
A situation that does not allow the use of the core function. This may be caused by a failed or missing initialization or any other problem that causes damage to the axis or its sub-components. In this case the axis is permanently in InitState.
Idling situation
In this situation, the axis has no active, failed or completed command pending. As a rule, there are some requirements that must be considered when activating the core function. If it can be activated, it reports IdleState, otherwise ReadyState. Refer to the core function documentation for details.
![]() | No command The core functions of the always active group do not support a command (and do not need one). Consequently, they will not report |
Active situation
While the core function is actively performing its task, it reports BusyState. This situation ends when a fault is detected in the controlled component or device, or when another function has taken over control. For edge-triggered core functions and some statically controlled core functions, this situation ends when the task is successfully completed. In these cases, the core function is changed to the final situation.
![]() | Performed task is aborted Statically controlled core functions leave this situation by terminating the executed task and falling back into idle mode as soon as the command of the core function is cleared. |
Final situation
In this situation, the signals are determined by the result of the previous active situation. A DoneState reports a successfully completed task. A FailedState or AbortedState indicates a failed result or an abort by another function.
![]() | Check the command input In the next cycle, after the result of the above active situation has been signaled, the core function starts checking the command input. If the input is |
Syntax:
FUNCTION_BLOCK ABSTRACT FB_CorefunctionFeedback EXTENDS FB_Corefunction
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_CorefunctionFeedback | |||
AbortedState | BOOL | Get, Set | Signals the abort of a command by another Corefunction. |
BusyState | BOOL | Get, Set | Signals the active execution of a command. |
DoneState | BOOL | Get, Set | Signals the successful execution of a command. |
IdleState | BOOL | Get, Set | The Corefunction is ready for operation and commandable. |
IsCommanded | BOOL | Get | Signals the pending of a command. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
[ | Get, Set | The current state of the axis state machine. | |
[ | BOOL | Get | The Corefunction is connected to an axis. |
[ | LREAL | Get, Set | The cycle time of the PLC task from which the method |
[ | BOOL | Get, Set | A TRUE indicates that the |
[ | I_Corefunction | Get, Set | This property is part of the execution chain and must not be affected by the application task. |
[ | BOOL | Get, Set | The axis uses this property to signal an Online Change to the Corefunction. |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_Corefunction | |
[ | Applies the command to the axis. |
[ | Clears up some of the possible states. |
[ | This method is called when the axis is reset. |
[ | Initializes the Corefunction. |
[ | Removes the command from the axis. |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |
