The basics of core functions (FB_CoreFunction)

All Corefunctions have a number of common features that are implemented in a ABSTRACT FB_Corefunction. A number of Corefunctions are derived from FB_CorefunctionFeedback and provide further properties and methods. Through the inheritance of FB_Corefunction, each Corefunction receives the properties and methods described here.
Core functions are instantiated within motion objects as local elements. At startup, the core function receives an interface to its host axis and, if necessary, to a drive technology specific adaption.
Syntax:
FUNCTION_BLOCK ABSTRACT FB_Corefunction EXTENDS FB_MessageBase
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
[ | Get, Set | The current state of the axis state machine. | |
[ | BOOL | Get | The Corefunction is connected to an axis. |
[ | LREAL | Get, Set | The cycle time of the PLC task from which the method |
[ | BOOL | Get, Set | A TRUE indicates that the |
[ | I_Corefunction | Get, Set | This property is part of the execution chain and must not be affected by the application task. |
[ | BOOL | Get, Set | The axis uses this property to signal an Online Change to the Corefunction. |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_Corefunction | |
[ | Applies the command to the axis. |
[ | Clears up some of the possible states. |
[ | This method is called when the axis is reset. |
[ | Initializes the Corefunction. |
[ | Removes the command from the axis. |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.71 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.12.0.0) |