I_MTP_AnaDrv
This interface groups together the common properties and methods of variable-speed drive objects.
It is extended with the following interfaces:
Methods from other interfaces
Name | Description |
|---|---|
IsOffline IsOperator IsAutomatic SetOffline SetOperator SetAutomatic | See I_MTP_Drv |
IsInternal IsManual SetInternal SetManual | See I_MTP_SourceMode |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bRpmFbkCalc | BOOL | Get | Reads the value of the variable |
fRpm | BOOL | Get | Reads the value of the variable |
fRpmFbk | REAL | Get | Reads the value of the variable |
fRpmMax | REAL | Get | Reads the value of the variable |
fRpmMin | REAL | Get | Reads the value of the variable |
fRpmRbk | REAL | Get | Reads the value of the variable |
fRpmSclMax | REAL | Get | Reads the value of the variable |
fRpmSclMin | REAL | Get | Reads the value of the variable |
nRpmUnit | INT | Get | Reads the value of the variable |
fRpmManInt | REAL | Get/Set | Reads/writes the value of the variable |
![]() | Reading and writing the Function blocks for local modules read/write the variable Function blocks for third-party modules (whose names include |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nWQC nOSLevel bStateChannel bStateOffOpAut bStateOpOpAut bStateAutOpAut bStateOffAct bStateOpAct bStateAutAct bPermEn bPermit bIntlEn bInterlock bProtEn bProtect bResetOpAut bSafePosAct bFwdCtrl bFwdEn bFwdFbk bFwdFbkCalc bFwdOpAut bRevCtrl bRevEn bRevFbk bRevFbkCalc bRevOpAut bStopOpAut bTrip bSafePos | See I_MTP_Drv |
bSrcChannel bSrcIntOpAut bSrcManOpAut bSrcIntAct bSrcManAct | See I_MTP_SourceMode |