I_MTP_Drv
This interface groups together the common properties and methods of the drive objects.
It is extended with the following interfaces:
Methods from other interfaces
Name | Description |
|---|---|
IsOffline IsOperator IsAutomatic SetOffline SetOperator SetAutomatic |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bFwdCtrl | BOOL | Get | Reads the value of the variable |
bFwdEn | BOOL | Get | Reads the value of the variable |
bFwdFbk | BOOL | Get | Reads the value of the variable |
bFwdFbkCalc | BOOL | Get | Reads the value of the variable |
bFwdOpAut | BOOL | Get/Set | Reads the value of the variable |
bRevCtrl | BOOL | Get | Reads the value of the variable |
bRevEn | BOOL | Get | Reads the value of the variable |
bRevFbk | BOOL | Get | Reads the value of the variable |
bRevFbkCalc | BOOL | Get | Reads the value of the variable |
bTrip | BOOL | Get | Reads the value of the variable |
bRevOpAut | BOOL | Get/Set | Reads the value of the variable |
bStopOpAut | BOOL | Get/Set | Reads the value of the variable |
![]() | Reading and writing the properties Function blocks for local modules read and write the variables Function blocks for third-party modules (whose names include |
Properties of other interfaces
Name | Description |
|---|---|
sTagName sTagDescription nWQC nOSLevel bStateChannel bStateOffOpAut bStateOpOpAut bStateAutOpAut bStateOffAct bStateOpAct bStateAutAct | |
bPermEn bPermit bIntlEn bInterlock bProtEn bProtect | See I_MTP_Interlock |
bResetOpAut | See I_MTP_Reset |
bSafePosAct | See I_MTP_SafePosAct |