I_MTP_SourceMode
This interface defines the properties and methods for the Source Mode.
Methods
Name | Type | Description |
|---|---|---|
IsInternal | BOOL | Returns |
IsManual | BOOL | Returns |
SetInternal | BOOL | Sets the state of the state machine Returns |
SetManual | BOOL | Sets the object's state machine Returns |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bSrcChannel | BOOL | Get | Reads the value of the variable |
bSrcIntOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bSrcManOpAut | BOOL | Get/Set | Reads/writes the value of the variable |
bSrcIntAct | BOOL | Get | Reads the value of the variable |
bSrcManAct | BOOL | Get | Reads the value of the variable |
![]() | Reading and writing the properties Function blocks for local modules read and write the variables |