Source Mode
In this library, a distinction is made between Internal and Manual as sources for value specifications. The Source Mode is a state machine for managing value specifications from these sources.
Access routes
Internal value specifications are written by the internal PLC logic. The variable names are extended by the suffix *Int.
Manual value specifications are written by a manual operation (e.g. via OPC UA). They are declared as external variables and cannot be written via the internal PLC logic. Manual value specifications add the suffix *Man to the variable name.
States
The state machine has two states: Internal, and Manual. In the Internal state, *Int value specifications are processed and in the Manual state, *Man value specifications are processed.
The current state is displayed via the outputs SrcManAct, and SrcIntAct.
State change
A state change is carried out via switching requests from the internal PLC logic *Aut or via an operator *Op (according to the Handshake procedure). The input SrcChannel is set via the internal PLC logic and indicates which source can currently trigger a state change.
If both state changes are requested simultaneously (e.g., SourceManAut = TRUE and SourceIntAut = TRUE), the requests are discarded and Source Mode remains in its current state.

![]() | The |
Inputs
Name | Type | Description | OPC UA access |
|---|---|---|---|
SrcChannel | BOOL | Selection of switching requests for the state machine: 1: 0: | Read |
SrcIntAut | BOOL |
| Read |
SrcManAut | BOOL |
| Read |
Outputs
Name | Type | Description | OPC UA access |
|---|---|---|---|
SrcIntAct | BOOL |
| Read |
SrcManAct | BOOL |
| Read |
External variables
Name | Type | Description | OPC UA access |
|---|---|---|---|
SrcIntOp | BOOL |
0→1: 1→0: Request has been processed. | Read/write |
SrcManOp | BOOL |
0→1: 1→0: Request has been processed. | Read/write |
Methods
Name | Type | Description |
|---|---|---|
IsInternal | BOOL | Returns |
IsManual | BOOL | Returns |
SetInternal | BOOL | Sets the state of the state machine Returns |
SetManual | BOOL | Sets the object's state machine Returns |
