Programming
A current Tc2_Dali library is required to ensure the function of the light solution. A minimum version of 3.6.18.0 is required.
Description
The Light Solution application consists of 2 PLC programs. The program BA_LS in a slower task and the Dali communication program BA_LS_Dali_Communication in a faster task. The number of Dali lines is specified in the library parameter settings.
Parameter

nNumberOfDaliLines : INT(1..50) :=3;
sBackupData_Pin : STRING(10) :='1909';
sRestoreData_Pin : STRING(10) :='1909';
sBackupDefaultData_Pin : STRING(10) :=' ';
sRestoreDefaultData_Pin : STRING(10) :=' ';
sPath_Data : STRING(100):='\Hard Disk\ftp\';
sPath_USB : STRING(100):='Hard Disk2\';
sPath_Energy : STRING(100):='Hard Disk\ftp\';
nNumberOfDaliLines | Input of the exact number to the KL6821 |
sBackupData_Pin | PIN for saving the configuration (basic setting). |
sRestoreData_Pin | PIN for loading the configuration (basic setting). |
sBackupDefaultData_Pin | PIN for saving the configuration (factory setting). |
sRestoreDefaultData_Pin | PIN for loading the configuration (factory setting). |
sPath_Data | FTP storage location |
sPath_USB | USB storage location |
sPath_Energy | Energy storage location |
Global variables
GVL_LS
bManualMode | Broadcast: Manual operation is enabled. |
nManualMode_Slider | Broadcast: The manual operation value is described. |
nGroup_Value | Group: The group is set to manual mode when the value is changed and assumes the value. |
stAlarm | stAlarm.bALarm: Enables the alarm display stAlarm.sName: Display text of the alarm |
The following data points are exclusively read-only. The data points are intended only for information purposes.
stDaliCommandBuffer | Command buffer of all Dali terminals created, for further use. Note |
bGroup_Presence | Group: Summarized presence (current, overrun time 1, overrun time 2) |
nGroup_ActValue | Group: Current luminous intensity in Dali |
bGroup_Enabled | Group: Enabled/disabled |
nGroup_Brightness | Group: Current brightness value of the sensors |
nGroup_Setpoint | Group: Current setpoint |
sGroup_Name | Group: Name of the group |
bDaliLine_Lamp_Error | Lamps: Collective error message lamps per line |
bDaliLine_Sensor_Error | Sensors: Collective error message sensors per line |
rLamps_Operating_hours | Lamp: Operating hours |
nLamps_ActValue | Lamp: Current luminous intensity in Dali |
sLamps_Error | Lamp: Error text |
sLamps_Name | Lamp: Name of the lamp |
nLamps_Groups | Lamp: Specification of associated groups |
bSensor_Presence | Sensor: Current presence |
nSensor_ActValue | Sensor: Current brightness value of the sensors |
sSensor_Error | Sensor: Error text |
sSensor_Name | Sensor: Name of the sensor |
sSwitch_Name | Push button: Name of the push button |
sSwitch_Dali_Error | Dali push button: Error text |
sSwitch_Dali_Name | Dali push button: Name of the push button coupler |
rEnergy_AverageValue | Energy measurement: Quarter-hourly values over the last 24 hrs |
stEnergy_Data | Energy measurement: Output of measured values (see ST_LS_Power) |
nTemperature_HCL | HCL color temperature |
Structure for the further use of the measured energy values:
TYPE INTERNAL ST_LS_Power :
STRUCT
fIL1, fIL2, fIL3 :.LREAL;
fIg : LREAL;
fUL1, fUL2, fUL3 : LREAL;
fPL1, fPL2, fPL3 : LREAL;
fPg : LREAL;
fCosPhiL1, fCosPhiL2, fCosPhiL3: LREAL;
fCosPhi : LREAL;
fWL1, fWL2, fWL3 : LREAL;
fWg : LREAL;
fImaxL1, fImaxL2, fImaxL3 : LREAL;
fUmaxL1, fUmaxL2, fUmaxL3 : LREAL;
fPmaxL1, fPmaxL2, fPmaxL3 : LREAL;
fSg : LREAL;
fQg : LREAL;
fFrequencyL1, fFrequencyL2, fFrequencyL3 : LREAL;
END_STRUCT
END_TYPE
GVL_LS_IO
The following data points must be linked accordingly with the hardware.
stDali_In | Connect inputs to KL6821. |
stDali_Out | Connect outputs to KL6821. |
bSwitch | Inputs from push buttons, KNX, Modbus, EnOcean, etc. can be linked here. |
bSwitch_FB | Push button feedback according to the index from bSwitch. |
bIn_Sensor_Presence | Input for "External Input" mode with the sensors to switch presence. Conventional sensors or self-defined logics can be linked here. |
nIn_Sensor_Brightness | Input for "External Input" mode at the sensors to transfer the brightness. Conventional sensors or self-defined logics can be linked here. |
bCircuit | Circuit output |
nCircuit_Percent | Circuit: Output value in percent |
nCircuit_analog | Circuit: Output value in 0-32767 |
nCircuit_DMX | Circuit: Output value in 0-255 |
stIn_KL3403 | Place input structure on KL3403. |
stOut_KL3403 | Place output structure on KL3403. |
bSoft_Error | Output of collective error message for lamps and sensors. |
bHard_Error | Output of hardware errors. Output is constantly on; the output automatically switches off if the components fail. |