"Lamps" submenu
The submenu can be opened by clicking on the name in the table. The selected row is highlighted in blue in the table. All settings for the respective lamp can be adjusted in the menu that opens.
General:

(1) The displayed name can be edited here.
(2) Activate lamp. Only active lamps are processed by the program.
(3) Selection of a lamp template (see chapter "Templates"). Click on the arrow to the right of the drop-down menu to jump directly to the selected template.
(4) Click on Start to search for and address an unaddressed device. To avoid double addressing, the selected lamp must return an error, otherwise the button is disabled.
If the number of addressed devices is 1 after the addressing process, then the process has worked, and the lamp is ready for operation:

If more than one device has been addressed, the lamp must be assigned manually (see Addressing)

(5) Service mode can be activated to override a lamp. The lamp can be switched and dimmed using the buttons and the slider.
(6) Reset the current operating hours
Configuration:

(1) A lamp can be assigned to up to 8 groups here.
(2) "Standard", "Emergency lighting" or "Switch actuator" can be selected. Mainly used for orientation (implemented for later use).
(3) The min. or max. level of the lamp can be adjusted here. The lamp only dims in the specified range, even if the group specifies a higher or lower value.
(4) Rated power of the lamp. Important for correct energy calculation!
(5) The actual power, which is calculated based on the rated power and dimming level.
Dali parameters:

DALI parameters can be read from the ECGs or written to the ECGs here. The most important parameters can also be written globally to all lamps in the settings.
(1) Name of the parameter (classic name in the DALI specification).
(2) Raw value that has been read and is simultaneously the input field for writing.
(3) The raw value of (2) is displayed in plain text in this column.
(4) Buttons for reading or writing parameters. Writing the parameters requires the "Admin" user level.