FB_BA_BaseMI

The FB_BA_BaseMI function block generates a multi-state input object.
It is the base of all multi-state input objects.
Inheritance hierarchy
FB_BA_Base
Syntax
FUNCTION_BLOCK ABSTRACT FB_BA_BaseMI EXTENDS FB_BA_ComEventObject IMPLEMENTS I_BA_MultistateInObject, I_BA_AnyValue
VAR_OUTPUT
nPresentValue : UDINT := 1;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
eMappingMode : E_BA_ByteMappingMode := E_BA_ByteMappingMode.eIndex1N;
bEnOutOfService : BOOL;
{endregion}
{region 'Fixed Parameters'}
aStateText : T_BA_StateTextArray;
aAlarmValues : ARRAY[1 .. BA_Param.nMultistate_StateCount] OF UDINT;
aFaultValues : ARRAY[1 .. BA_Param.nMultistate_StateCount] OF UDINT;
{endregion}
END_VAR
VAR
{region 'Output-Properties'}
nStateCount : UDINT;
{endregion}
END_VAR
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
eMappingMode | Mode for configuring the terminal link. | |
bEnOutOfService | BOOL | This variable sets an object out of service. It is thus OutOfService. |
aStateText | The array is used to declare the state texts of a multi-state object. | |
aAlarmValues | ARRAY [1..BA_Param.nMultistate_StateCount] OF UDINT | Within the array the states of the multi-state object are described for which an alarm is present. |
aFaultValues | ARRAY [1..BA_Param.nMultistate_StateCount] OF UDINT | Within the array the states of the multi-state object are described where an error is present. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |
Outputs