FB_BA_MO_Raw

The FB_BA_MO_Raw function block represents the Multi-State-Output object with output of the raw value.
It has a priority array and can therefore be commanded (see Commanding Objects).
The Multi-State-Output object specifies an object type whose object properties represent externally visible characteristics of a data point for multiple binary outputs, provided they are connected by any binary logic. The object is derived from physical or virtual data points, e.g. for "active/inactive" states of several binary outputs or the value of an analog output.
Inheritance hierarchy
FB_BA_Base
Syntax
FUNCTION_BLOCK FB_BA_MO_Raw EXTENDS FB_BA_BaseMO
VAR_INPUT
bEnFeedback : BOOL;
nRawValFeedback : UDINT;
END_VAR
VAR_OUTPUT
nRawVal : UDINT;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bEnFdbck | BOOL | Variable for starting the monitoring of the feedback at the binary output. |
nRawValFdbck | UDINT | Raw value feedback. |
Outputs
Name | Type | Description |
|---|---|---|
nRawVal | UDINT | The variable is used to link the raw value of an object with the process image of the input or output terminal. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |