FB_BA_MO_IO

The function block FB_BA_MO_IO represents the Multi-State_Output object.
It has a priority array and can therefore be commanded (see Commanding objects).
The Multi-State_Output object specifies an object type whose object properties represent externally visible characteristics of a data point for multiple binary outputs, connected by arbitrary binary logic. The object is derived from physical or virtual data points, e.g. for "active/inactive" states of several binary outputs or the value of an analog output.
Inheritance hierarchy
FB_BA_Base
FB_BA_BasePublisher
Illustration
FUNCTION_BLOCK FB_BA_MO_IO EXTENDS FB_BA_BaseMO IMPLEMENTS I_BA_RawMO
VAR
{region 'Raw I/O'}
stRawVal AT %Q* : ST_BA_Byte;
stRawValFeedback AT %I* : ST_BA_Byte;
{endregion}
END_VARVAR
Name | Type | Description |
|---|---|---|
stRawVal | Raw value for output to a bus terminal. | |
stRawValFeedback | Feedback input of the raw value (optional). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |