FB_BA_AI_IOEx

The function block represents the object of an analog input.
The process variables for linking the function block to the bus terminal are created within the function block. The function block also enables configuration of the analog input terminal. The function block FB_BA_KL32xx is used for this purpose.
Inheritance hierarchy
FB_BA_Base
Syntax
FUNCTION_BLOCK FB_BA_AI_IOEx EXTENDS FB_BA_BaseAI
VAR_INPUT CONSTANT PERSISTENT
{region 'Variable Parameters'}
{attribute 'parameterCategory':='Hardware'}
fResolution : REAL := XBA_Param.fInput_DefResolution;
{attribute 'parameterCategory':='Hardware'}
fScaleOffset : REAL := XBA_Param.fInput_DefScaleOffset;
{attribute 'parameterCategory':='Hardware'}
eSensor : E_BA_MeasuringElement := BA_Param.fInput_DefSensor;
{endregion}
END_VAR
VAR_INPUT CONSTANT
{region 'Operational Parameters'}
bConfigurate : BOOL := TRUE;
{endregion}
END_VAR
VAR
{region 'Output-Properties'}
sTerminalType : STRING;
{endregion}
END_VAR
VAR
{region 'I/O'}
nRawState AT %I* : USINT;
nRawDataIn AT %I* : INT;
nRawCtrl AT %Q* : USINT;
nRawDataOut AT %Q* : INT;
iSrcIO : I_BA_RawAI;
{endregion}
END_VAR
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
fResolution | REAL | Default value for the Resolution parameter of inputs (XBA_Param.fInput_DefResolution). |
fScaleOffset | REAL | Default value for the Offset parameter of outputs(XBA_Param.fInput_DefScaleOffset). |
eSensor | This input is used to set the sensor. The setting is made by selecting the type in the enumeration. |
VAR
Name | Type | Description |
|---|---|---|
sTerminalType | STRING | Indicates the type of bus terminal used. |
nRawState | USINT | Variable for linking the status information of a terminal. |
nRawDataIn | INT | Variable for linking the raw data of an analog input terminal. |
nRawCtrl | USINT | Variable for linking with the control information of a terminal. |
nRawDataOut | INT | Variable for linking the output value of the PLC with the process image of an output terminal. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.35 | Tc3_XBA from v5.3.0.0 |