E_BA_StatePIDControlSync
E_BA_StatePIDControlSync shows the state of the synchronization of FB_BA_PIDControlSync.
TYPE E_BA_StatePIDControlSync :
(
eOk := 1,
eErrAction := 2,
eErrDampConstant := 3,
eErrDerivativeConstant := 4,
eErrIntegralConstant := 5,
eErrMaxOutput := 6,
eErrMinOutput := 7,
eErrNeutralZone := 8,
eErrOpMode := 9,
eErrProportionalConstant := 10
) UDINT;
END_TYPEName | Description |
|---|---|
eOK | Synchronization is error-free. |
eErrAction | Incorrect synchronization of the VAR_INPUT CONSTANT variable eAction at FB_BA_PIDControl. |
eErrDampConstant | Incorrect synchronization of the VAR_INPUT CONSTANT variable nDampConstant at FB_BA_PIDControl. |
eErrDerivativeConstant | Incorrect synchronization of the VAR_INPUT CONSTANT variable fDerivativeConstant at FB_BA_PIDControl. |
eErrIntegralConstant | Incorrect synchronization of the VAR_INPUT CONSTANT variable fIntegralConstant on FB_BA_PIDControl. |
eErrMaxOutput | Incorrect synchronization of the VAR_INPUT CONSTANT variable fMaxOutput at FB_BA_PIDControl. |
eErrMinOutput | Incorrect synchronization of the VAR_INPUT CONSTANT variable fMinOutput at FB_BA_PIDControl. |
eErrNeutralZone | Incorrect synchronization of the VAR_INPUT CONSTANT variable fNeutralZone at FB_BA_PIDControl. |
eErrOpMode | Incorrect synchronization of the VAR_INPUT CONSTANT variable eOpMode at FB_BA_PIDControl. |
eErrProportionalConstant | Incorrect synchronization of the VAR_INPUT CONSTANT variable fProportionalConstant on FB_BA_PIDControl. |