ST_BA_PIDControlSequence
Data and command structure between the individual sequence controllers FB_BA_PIDControlSequence and the control block FB_BA_PIDControlSequenceLink.
Syntax
TYPE ST_BA_PIDControlSequence :
STRUCT
arrSeqLinkData : ARRAY[1..MAX(1,BA_Param.nMaxSeqCtrl)] OF ST_BA_PIDControlSequenceData;
fE : REAL;
nActvSeqCtrl : UDINT;
bSync : BOOL;
bEnSeqLink : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
arrSeqLinkData | ARRAY[1..MAX(1,BA_Param.nMaxSeqCtrl)] OF ST_BA_PIDControlSequenceData | This field of the ST_BA_PIDControlSequenceData structure displays the data and commands of the individual sequence controllers. This field is limited by the global parameter BA_Param.nMaxSeqCtrl. |
fE | REAL | Displays the control deviation of the active sequence controller. This depends on the control direction of the respective sequence controller. E_BA_Action.eDirect -> fE = fX-fW E_BA_Action.eReverse -> fE = fW-fX |
nActvSeqCtrl | UDINT | Number of the active sequence controller. |
bSync | BOOL | A synchronization pulse has been triggered on one of the sequence controllers. This pulse makes the sequence controller the active one in the sequence. |
bEnSeqLink | BOOL | This variable shows bEn of the function block FB_BA_PIDControlSequenceLink. |