FB_BA_DGWSPServer

FB_BA_DGWSPServer 1:

Call template trade "Doors, gates, windows, sun protection" - server version.

This template at the "trade" level calls up all sub-templates whose data is ideally processed in a building calculator. On the one hand, these are general data for the sun protection, as well as the data for all facades.

In addition, trade-specific data is made available building-wide via an ADS server template.

FB_BA_DGWSPServer 2:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_DGWSPServer 3:

Syntax

FUNCTION_BLOCK FB_BA_DGWSPServer EXTENDS FB_BA_View
VAR_INPUT CONSTANT
  AdsComServerDGWS         : FB_BA_AdsComServer_DGWS;
  BuildingSunProtection    : FB_BA_BuildingSunprotection;
  arrFacade                : ARRAY[1..BA2_Param.nMaxNumberOfFacades] OF FB_BA_Facade;
END_VAR

FB_BA_DGWSPServer 4: VAR_INPUT CONSTANT

Name

Type

Description

AdsComServerDGWS

FB_BA_AdsComServer_DGWS

The sub-template has the task of transmitting data and parameters within the BA network.

BuildingSunProtection

FB_BA_BuildingSunprotection

The sub-template provides building-wide data and operation modes.

arrFacade

FB_BA_Facade

These templates of type FB_BA_Facade compile the sun protection telegrams that are valid for an entire facade. In the global parameter list BA2_Param, 4 facades are predefined with nMaxNumberOfFacades, which are initialized here in FB_Init to north, east, south and west as examples.