FB_BA_TrendLogging

The template logs the values from a data source and records them in the Trendlog memory. The connection to the Trendlog objects (data sources, e.g. FB_BA_BO_IO, FB_BA_AO_IO) is made via references.
The variable TrendCount defines the size of the field of trendlog objects.
![]() | The initialization of the template takes place within the method FB_Init. |
Syntax
FUNCTION_BLOCK FB_BA_TrendLogging EXTENDS FB_BA_View
VAR_INPUT CONSTANT
Trends : ARRAY[1..TREND_COUNT] OF FB_BA_Trend;
END_VAR
VAR
i : UDINT;
END_VAR
VAR CONSTANT
TREND_COUNT : UDINT := 30;
END_VARVariables
Name | Type | Description |
|---|---|---|
TrendCount | UDINT | Constant to define the set of trendlog objects to be logged. Preset to 30. |
Requirements
Development environment | Necessary function |
|---|---|
TwinCAT from v3.1.4024.35 | TF8040 | TwinCAT Building Automation from V5.0.0.0 |

Inputs CONSTANT