FB_BA_RampLimitDecrease

FB_BA_RampLimitDecrease 1:

The template implements a falling ramp limitation from 100 to 0 and remains at this value.

Ramp limitation is triggered by a rising edge at the input bTrig and specified in terms of time by TiDown.

FB_BA_RampLimitDecrease 2:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_RampLimitDecrease 3:

Syntax

FUNCTION_BLOCK FB_BA_RampLimitDecrease EXTENDS FB_BA_View
VAR_INPUT
  bEn          : BOOL;
  bTrig        : BOOL;
END_VAR
VAR_OUTPUT
  fY           : REAL;
END_VAR
VAR_INPUT CONSTANT
  TiDown       : FB_BA_AV_Op;
  Y            : FB_BA_AV_Op;
END_VAR
VAR
  RampFnct     : FB_BA_RampLmt;
  rtrigSync    : R_TRIG;
END_VAR

FB_BA_RampLimitDecrease 4: Inputs

Name

Type

Description

bEn

BOOL

General enable of the template.

bTrig

BOOL

The ramp limitation is activated by a rising edge at this input.

FB_BA_RampLimitDecrease 5: Outputs

Name

Type

Description

fY

REAL

Output of the ramp limiting value.

FB_BA_RampLimitDecrease 6: Inputs CONSTANT

Name

Type

Description

TiDown

FB_BA_AV_Op

AV object for entering the fall time of the ramp limitation.

Y

FB_BA_AV_Op

AV object for displaying the ramp limitation value.

Variables

Name

Type

Description

RampFnct

FB_BA_RampLmt

The function block for the output of a ramp limitation is the core of this template.

rtrigSync

R_TRIG

The function block triggers a rising edge and activates the ramp limitation.