FB_BA_RampLmt

The function block FB_BA_RampLmt limits the increase or decrease speed of an input signal.
When fIn rises, the output fOut is limited to the slope of (fHi-fLo)/nTiUp.
When fIn falls, the output fOut is limited to the slope of (fHi-fLo)/nTiDwn.

Syntax
FUNCTION_BLOCK FB_BA_RampLmt
VAR_INPUT
bEn : REAL;
fIn : REAL;
bSync : BOOL;
fSync : REAL;
fHi : REAL;
fLo : REAL;
nTiUp : UDINT;
nTiDwn : UDINT;
END_VAR
VAR_OUTPUT
fOut : REAL;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bEn | BOOL | Enable function block if FALSE, then fOut = 0.0. |
bEnRamp | BOOL | Enable ramp limitation, if FALSE, then fOut = fIn. |
fIn | REAL | Input value of the ramp function |
fHi | REAL | Upper interpolation point for calculating the ramps |
fLo | REAL | Lower interpolation point for calculating the ramps. fHi must be greater than fLo, otherwise an error is output! |
nTiUp | UDINT | Rise time [s] |
nTiDwn | UDINT | Fall time [s] |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT 3.1 4024.35 | Tc3_BA2_Common from V2.1.20.0 |