FB_BA_AC_EnPrio

The template represents the system enable and the enable of the priorities Safty, Critcial and Program of an air conditioning system.
The multiplexers PrioSwiPlt, PrioSwiSfty, PrioSwiCrit and PrioSwiPgm use the plant operation mode eOpMode to define the system enable for activating the step sequence control of a system and enabling the priorities "Safety", "Critcial" and "Program", see command structure stPriorityEn.
eOpmode | Value | Operation mode | System status | stPriorityEn.bpLT | stPriorityEn.bEnSfty | stPriorityEn.bEnCrit | stPriorityEn.bPgm |
---|---|---|---|---|---|---|---|
E_BA_AC_OpMod01.eOff | 1 | Off | Plant shutdown | FALSE | FALSE | FALSE | TRUE |
E_BA_AC_OpMod01.eOn | 2 | On | Plant startup | TRUE | FALSE | FALSE | TRUE |
E_BA_AC_OpMod01.eEmergency | 3 | Emergency | Plant shutdown | FALSE | FALSE | TRUE | FALSE |
E_BA_AC_OpMod01.eFrost | 4 | Frost | Plant shutdown | FALSE | FALSE | TRUE | FALSE |
E_BA_AC_OpMod01.eSmokeExtractionProgram | 5 | Smoke extraction program | Plant startup | TRUE | TRUE | FALSE | FALSE |
E_BA_AC_OpMod01.eSmokeExtractionSupplyAir | 6 | Smoke extraction supply air | Plant startup | TRUE | TRUE | FALSE | FALSE |
E_BA_AC_OpMod01.eSmokeExtractionExhaustAir | 7 | Smoke extraction exhaust air | Plant startup | TRUE | TRUE | FALSE | FALSE |
E_BA_AC_OpMod01.eFire | 8 | Fire | Plant shutdown | FALSE | TRUE | FALSE | FALSE |
E_BA_AC_OpMod01.eNightCooling | 9 | Night cooling | Plant startup | TRUE | FALSE | FALSE | TRUE |
E_BA_AC_OpMod01.eCoolDownProtection | 10 | Support operation, cooling protection | Plant startup | TRUE | FALSE | FALSE | TRUE |
E_BA_AC_OpMod01.eOverHeatingProtection | 11 | Overheating protection | Plant startup | TRUE | FALSE | FALSE | TRUE |
E_BA_AC_OpMod01.eAlarm | 12 | Fault | Plant shutdown | FALSE | FALSE | TRUE | FALSE |
E_BA_AC_OpMod01.eForcedVentilation | 13 | Forced ventilation | Plant startup | TRUE | FALSE | TRUE | FALSE |
E_BA_AC_OpMod01.eCentralSwitchOff | 14 | Central shutdown | Plant shutdown | FALSE | FALSE | TRUE | FALSE |
![]() | The initialization of the template takes place within the method FB_Init. |
Block diagram

Principle diagram
The diagram shows the integration of the template within a plant.

Syntax
FUNCTION_BLOCK FB_BA_AC_EnPrio
VAR_INPUT
eOpMode : E_BA_AC_OpMod01;
END_VAR
VAR_OUTPUT
stPriorityEn : ST_BA_PriorityEn;
END_VAR
VAR
PrioSwiPlt : FB_BA_MMUX_B24;
PrioSwiSfty : FB_BA_MMUX_B08;
PrioSwiCrit : FB_BA_MMUX_B08;
PrioSwiPgm : FB_BA_MMUX_B08;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
stPriorityEn | Output of the current command structure stPriorityEn. This includes the system enable for the step sequence control of an air conditioning system and the associated enables for the priorities "Safety", "Critical" and "Program". |
Variables
Name | Type | Description |
---|---|---|
PrioSwiPlt | The multiplexer uses the plant operation mode eOpMode to define the system enable for controlling the aggregates of a plant. | |
PrioSwiSfty | The multiplexer uses the plant operation mode eOpMode to define the enable of the priority "Safety" for controlling the aggregates of a plant. | |
PrioSwiCrit | The multiplexer uses the plant operation mode eOpMode to define the enable of the priority "Critical" for controlling the aggregates of a plant. | |
PrioSwiPgm | The multiplexer uses the plant operation mode eOpMode to define the enable of the priority "Program" for controlling the aggregates of a plant. |
Requirements
Development environment | Necessary function |
---|---|
TwinCAT from v3.1.4024.35 | TF8040 | TwinCAT Building Automation from V5.0.0.0 |