BaExtension

This plugin for the symbol explorer creates a filtered object list of symbol types, which consist of types of the object and views of TF8040. The object list is saved as an Instance Watch Template and can be viewed in the Instance Watch Viewer in the Symbol Explorer.

This allows an Instance Watch to be created in a Live View or snapshot that shows all objects of the TF8040 in a filtered manner.

This list can now be exported to Excel, for example, properties can be changed and read in again.

These changes can be incorporated at runtime.

Setup requirements

OS Version: see Symbol Explorer
Symbol Explorer Version: V1.455.5.0

Description of the interface

Generation of the template

The extension adds a button to the Symbol Explorer toolbar.

1. A click on this button opens a dialog.
BaExtension 1:
2. The extension version number is displayed in the title. This dialog consists of two checkboxes, a button, an output field and a button to close the dialog.
The checkboxes can be used to select whether objects that implement the interface of the Ba Objects or the Ba Views are to be included in the template. To add all TF8040 objects to the template, both checkboxes must be selected.
Press the Generate Template button to generate a template.
BaExtension 2:
After generation the template is saved under: C:\TwinCAT\Functions\Symbol Explorer\IntanceWatchTemplates\BA_Generated.iwt.
3. Close the dialog with Close.
BaExtension 3:
The result looks like this:
BaExtension 4:

Open the template:

see chapter "Open Instance Watch Template"