FB_BA_ExternalSysTime

The template reads the NT system time of an external TwinCAT system at regular intervals.
If the readout was successful, then the external system time is written to the local NT system time of the TwinCAT system and the local BACnet system time of the TwinCAT system.
The two local system times are read out at regular intervals and mapped to local and global variables in the PLC.
Block diagram

Syntax
FUNCTION_BLOCK FB_BA_ExternalSysTime
VAR_INPUT CONSTANT PERSISTET
sExternalAmsNetId : T_AmsNetId := '';
{attribute 'parameterUnit':= 's'}
GetExtSysTime_nTiAuto : UDINT := 600;
{attribute 'parameterUnit':= 's'}
GetLocalSysTime_nTiAuto : UDINT := 60;
END_VAR
VAR_INPUT CONSTANT
GetExtSysTime : FB_BA_GetTime;
SetSysTimeLocal : FB_BA_SetTime;
SetBACnetAdapterTime : FB_BACnet_SetAdapterTime;
GetLocalSysTime : FB_BA_GetTime;
GetBACnetAdapterTime : FB_BACnet_GetAdapterTime;
END_VAR
VAR
GetExtSysTime_bSync : BOOL;
GetExtSysTime_rtrigSync : R_TRIG;
GetBACnetAdapterTime_wYear : WORD;
GetBACnetAdapterTime_wMonth : WORD;
GetBACnetAdapterTime_wDayOfWeek : WORD;
GetBACnetAdapterTime_wDay : WORD;
GetBACnetAdapterTime_wHour : WORD;
GetBACnetAdapterTime_wMinute : WORD;
GetBACnetAdapterTime_wSecond : WORD;
GetBACnetAdapterTime_wMilliseconds : WORD;
END_VAR
Inputs CONSTANT PERSISTENT
Name | Type | Description |
|---|---|---|
sExternalAmsNetId | T_AmsNetId | The AmsNetId of the TwinCAT computer whose NT system time is to be read is specified here. |
GetBACnetAdapterTime_nTiAuto | UDINT | Based on this time information, the local BACnet system time of a TwinCAT system is regularly determined automatically. |
GetLocalSysTime_nTiAuto | UDINT | Based on this time information, the local NT system time of a TwinCAT system is regularly determined. |
Inputs CONSTANT
Name | Type | Description |
|---|---|---|
GetExtSysTime | The function block GetExtSysTime determines the external NT system time of a TwinCAT system. | |
SetSysTimeLocal | The locally determined BACnet system time (GetBACnetAdapterTime) is written to the local NT system time of the TwinCAT system using the function block SetSysTimeLocal. | |
SetBACnetAdapterTime | FB_BACnet_SetAdapterTime | The function block SetBACnetAdapterTime can set both the local BACnet system time of a TwinCAT system (SetBACnetAdapterTime.bTrigSyncLocal) and, by triggering a broadcast command (SetBACnetAdapterTime.bTrigSyncBroadcast), all BACnet system times of a network. Important parameters are explained below. |
GetLocalSysTime | The function block GetLocalSysTime determines the local NT system time of the TwinCAT system. The determined time is transferred to the global variable lists SysTime. | |
GetBACnetAdapterTime | FB_BACnet_GetAdapterTime | The function block "GetBACnetAdapterTime" determines the local BACnet system time. Important parameters are explained below. |
VAR
Name | Type | Description |
|---|---|---|
GetExtSysTime_bSync | BOOL | The variable triggers the writing of the external system time to the local NT system time of the TwinCAT system and the local BACnet system time of the TwinCAT system. |
GetExtSysTime_rtrigSync | R_TRIG | The function block generates a rising edge after successfully reading the external system time GetExtSysTime and passes this on to GetExtSysTime_bSync. |
GetBACnetAdapterTime_wYear | WORD | Year specification of the BACnet system time. |
GetBACnetAdapterTime_wMonth | WORD | Month specification of the BACnet system time. |
GetBACnetAdapterTime_wDayOfWeek | WORD | Indication of the day of the week of the BACnet system time. |
GetBACnetAdapterTime_wDay | WORD | Indication of the day in the month of the BACnet system time. |
GetBACnetAdapterTime_wHour | WORD | Hour specification of the BACnet system time. |
GetBACnetAdapterTime_wMinute | WORD | Minute specification of the BACnet system time. |
GetBACnetAdapterTime_wSecond | WORD | Seconds specification of the BACnet system time. |
GetBACnetAdapterTime_wMilliseconds | WORD | Milliseconds specification of the BACnet system time. |
Parameter of SetBACnetAdapterTime
These parameters are used to configure time synchronization.
Name | Type | Description |
|---|---|---|
SetBACnetAdapterTime.bTrigSyncLocal | BOOL | On a rising edge at this input, the content of the structure SetBACnetAdapterTime.stDateTime is written to the local BACnet system time of the TwinCAT system. |
SetBACnetAdapterTime.bTrigSyncBroadcast | BOOL | On a rising edge at this input, the content of the SetBACnetAdapterTime.stDateTime structure is written to all BACnet system times of a network as well as the local BACnet system time of the TwinCAT system. |
SetBACnetAdapterTime.stDateTime | Time specification which is written to the local BACnet system time. | |
SetBACnetAdapterTime.fbAdapter | fbAdapter | The function block fbAdapter represents a BACnet device. This is pre-initialized to the local BACnet device of the TwinCAT system under Devices. |
SetBACnetAdapterTime.bSuccess | BOOL | The system time was read successfully from the target system. The variable is TRUE for one cycle. |
SetBACnetAdapterTime.bError | BOOL | Error while reading the BACnet system time. |
Parameter of GetBACnetAdapterTime
These parameters are used to configure time synchronization.
Name | Type | Description |
|---|---|---|
GetBACnetAdapterTime.bTrig | BOOL | A rising edge at this input determines the local BACnet system time of a TwinCAT system. |
GetBACnetAdapterTime.nTiAuto | UDINT | The local BACnet system time of a TwinCAT system is automatically determined on a regular basis using this time specification from the parameter menu. The time specification must be greater than or equal to 500ms. The default value is 1800s. |
GetBACnetAdapterTime.fbAdapter | fbAdapter | The function block fbAdapter represents a BACnet device. This is pre-initialized to the local BACnet device of the TwinCAT system under Devices. |
GetBACnetAdapterTime.bSuccess | BOOL | The system time was read successfully from the target system. The variable is TRUE for one cycle. |
GetBACnetAdapterTime.stDateTime | Current BACnet system time of a TwinCAT system. | |
GetBACnetAdapterTime.stTimeStruct | Current BACnet system time of a TwinCAT system. | |
GetBACnetAdapterTime.bError | BOOL | Error while reading the BACnet system time. |