FB_BA_RolBld

FB_BA_RolBld 1:

This template is used to control a blind actuator without slat adjustment.

The resulting diagram from the zone stSunBldCmd is routed via a drive delay FB_BA_SunBldPosDly.

This delays all automatic telegrams and is intended to ensure that, in the event of global control of blinds (e.g. fire alarm), not all blinds move at the same time and thus the breakaway starting current of the motors remains limited.

The current blind position is made available in BACnet via an analog object FB_BA_AV_Op.

The template has a feedback structure stFeedback at the output.

If the programmed blind actuator is an individual actuator or the reference actuator of a group, this feedback telegram must be linked to the controlling room (zone) user function in order to obtain information about the state of the actuator.

FB_BA_RolBld 2:

The initialization of the template takes place within the method FB_Init.

Syntax

FUNCTION_BLOCK FB_BA_RolBld EXTENDS FB_BA_View
VAR_INPUT
  bEn                    : BOOL;
  stSunBldCmd            : ST_BA_SunBld;
END_VAR
VAR_OUTPUT
  bReferencing           : BOOL;
  nReferenceTimer        : UDINT;
  bErr                   : BOOL;
  fActualPosition        : REAL;
  eActualSunblindPrio    : BYTE;
  stFeedback             : ST_BA_SunblindActuatorFeedback;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
  nPositioningDelay      : UDINT;
  nTiUp                  : UDINT;
  nTiDwn                 : UDINT;
END_VAR
VAR_INPUT CONSTANT
  ActualPosition         : FB_BA_AV_Op;
END_VAR
VAR
  PositioningDelay       : FB_BA_SunBldPosDly;
  RolBldActr             : FB_BA_RolBldActr;
  bCmdUp      AT %Q*     : BOOL;
  bCmdDown    AT %Q*     : BOOL;
END_VAR

FB_BA_RolBld 3: Inputs

Name

Type

Description

bEn

BOOL

Enable the function block function.

stSunBldCmd

ST_BA_SunBld

Resulting telegram from the higher-level zone (room).

FB_BA_RolBld 4: Outputs

Name

Type

Description

bReferencing

BOOL

Blind is being referenced.

nReferenceTimer

UDINT

Elapsed referencing time [s].

bErr

BOOL

The internal function block FB_BA_RolBldActr is parameterized incorrectly.

fActualPosition

REAL

Current position (calculated).

eActualSunblindPrio

BYTE

Current priority with which the blind actuator is controlled.

stFeedback

ST_BA_SunblindActuatorFeedback

Feedback telegram for linking to the controlling room (zone) user function. In this way, information about the state of the blind actuator is fed back to the user function.

FB_BA_RolBld 5: Inputs CONSTANT PERSISTENT

Name

Type

Description

nPositioningDelay

UDINT

Transmission delay of the zone telegrams [ms] to distribute and limit breakaway starting currents in time.

nTiUp

UDINT

Complete time for driving up [ms].

nTiDwn

UDINT

Complete time for driving down [ms].

FB_BA_RolBld 6: Inputs CONSTANT

Name

Type

Description

ActualPosition

FB_BA_AV_Op

Function block for displaying the position [%] in BACnet.

Variables

Name

Type

Description

PositioningDelay

FB_BA_SunBldPosDly

Delay of telegrams from the zone (group) to avoid high breakaway starting currents due to simultaneity.

RolBldActr

FB_BA_RolBldActr

Function block for controlling a blind without slat adjustment.

bCmdUp

BOOL

Output variable command "up".

bCmdDown

BOOL

Output variable command "down".