Motor
The motor template shows the status of a motor graphically and, if available, the feedback in text form.

Use
Use on any page where a template of the Motor type is to be displayed.
Subelements:
Symbol name | Data type | Required | Description |
|---|---|---|---|
Fdb |
| Feedback | |
Mdlt |
| Setpoint | |
Mdlt or Cmd |
| Command |
Hierarchy:
- BaObject
- Cmd
- Mdlt
- Stp
Corresponds to the PLC templates
Coloring
The color specification for the icon and the frame is made automatically according to the values determined from the BaObject.
Command sets the IconStatus and Feedback sets the BorderStatus.
The behavior of the automatic coloring can be configured via the global variable AutoColorStatus.
Please note the Multistates attribute.
Attributes
This template inherits from the UiIconFdbStp control. In addition, there are the following attributes.
BA
BaTemplateDescription
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.Plants.Motor.BaTemplateDescriptionEdit the BaTemplateDescription of the BaTemplate.
Multistates
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.Plants.Motor.MultistatesOverwriting the multi-state values for IconStatus and BorderStatus determined from the BaObject. If set, ActiveStatusMultistate is ignored.