InputBox
The InputBox is used to display and edit numerical or textual values.

Use
Use on any page where numerical or textual values are to be displayed or edited.
Features
Numerical input
If the DataType is equal to number, the user input is checked for the following criteria:
- purely numerical input (letters and special characters are not allowed)
- minimum value (if MinValue is set)
- maximum value (if MaxValue is set)
The unit and number of decimal places for a numerical value can also be specified with the attributes Unit and Digits.
Attributes
The control inherits from TextControl and thus has the same attributes. In addition, there are the following attributes.
BA
BaObject
tchmi:framework#/definitions/SymbolSymbol for BaObject for using the generic functionalities of TcHmiBa. Links a single object or a complete view (including children) to the control.
![]() | The attribute is not applicable to all controls. |
Common
DataType
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.InputBox.InputDataTypeData type of the InputBox. If auto is selected, the default value or the first input is analyzed and the data type is set accordingly. If number is selected Value does not contain the unit.
Text (read-only)
tchmi:general#/definitions/StringThe displayed text.
BaData
BaInterfaceSymbolNames
tchmi:framework#/definitions/TcHmi.BuildingAutomation.Controls.InputBox.BaInterfaceSymbolNamesEdit the BaInterfaceSymbolNames.
Value
tchmi:framework#/definitions/TcHmi.BuildingAutomation.StringOrNumberCurrent Value. Depending on the selected DataType the value is numerical or textual.
ValueFeedback
tchmi:framework#/definitions/TcHmi.BuildingAutomation.StringOrNumberFeedback for the value.
Number
MinValue
tchmi:general#/definitions/NumberLowest permissible input value (if DataType is equal to number).
MaxValue
tchmi:general#/definitions/NumberLargest permissible input value (if DataType is equal to number).
Unit
tchmi:framework#/definitions/TcHmi.BuildingAutomation.StringOrNumberDetermines the unit after Value (if DataType is equal to number). Possible values:
- textual (e.g. "°C")
- numerical (enumeration value of E_BA_Unit)
Digits
tchmi:general#/definitions/NumberNumber of decimal places (if DataType is equal to number).
Events
Event | Description |
|---|---|
onValueChanged | Triggered when the value has changed. |
onUserInteractionFinished | Triggered when the user exits the input. This means:
|
