FB_BA_RdShdObjLst

With the help of the function block FB_BA_RdShdObjLst, data for shading objects can be imported from a pre-defined Excel table in csv format into the list of shading objects. In addition the imported data are checked for plausibility and errors are written to a log file.
The following example shows the Excel table with the entries of the window elements.
All text fields are freely writable. The fields marked in green are important; each line in these fields identifies a data set. The columns G to J have a different meaning depending on whether the type rectangle or sphere is concerned. The columns K to M are to be left empty in the case of spheres. With regard to the rectangle coordinates, only the relevant data are entered and the remainder are internally calculated (see FB_BA_ShdObjEntry).
The following rules are to be observed:
- A data set must always start with a '@'.
- The month entries must not be 0 and not be greater than 12, all other combinations are possible.
Examples:
Start=1, End=1: Shading in January.
Start=1, End=5: Shading from the beginning of January to the end of May.
Start=11, End=5: Shading from the beginning of November to the end of May (of the following year). - The z-coordinates P1z and P3z or Mz must be greater than zero.
- The radius must be greater than zero.
- For system-related reasons the total size of the table may not exceed 65534 bytes.
- The table must have been saved in Excel as file type "CSV (comma-separated values) (*.csv)".
It is not necessary to describe all shading objects that are possible per facade. Only those contained in the list ultimately take effect.

Log file
Each time the reading function block is restarted, the log file is rewritten and the old contents are deleted. If there is no log file, it will be automatically created first. The log file then contains either an OK message or a list of all errors that have occurred. Errors connected with the opening, writing or closing of the log file itself cannot be written at the same time. Therefore, always note the output sErrDescr of the reading function block that indicates the last error code. Since the log file is always closed last during the reading process, a corresponding alarm is ensured in the event of an error.
Program sample

In this sample the variable bInit is initially set to TRUE when the PLC starts. Hence, the input bStt on the function block fbReadShadingObjects receives a once-only rising edge that triggers the reading process. The file ShadingObjects.csv is read, which is located in the folder C:∖Projekte∖. The log file Logfile.txt is then saved in the same folder. If this log file does not yet exist it will be created, otherwise the existing contents are overwritten. Reading and writing take place on the same computer on which the PLC is located. This is defined by the input tNetID = '' (=local). All data are written to the list aShdObj declared in the program. The output bBusy is set to TRUE during reading and writing. The last file handling error that occurred is displayed at sErrDescr; bErr is then TRUE. If an error is detected in the data set, this is displayed at bErrDataSet and described in more detail in the log file. The number of found and read data rows is displayed at nAmtSetsRd for verification purposes.
The errors marked were built into the following Excel list. This gives rise to the log file shown:

The first error is in data set 3 and is a type error, since "2" is not defined.
The next error in data set 6 was found after validation of the data with the internally used function block FB_BA_ShdObjEntry and allocated an error description. The third error likewise occurred after the internal validation.
Please note that the missing coordinates are filled in as follows:
fP2x = fP1x; fP2z = fP1z; fP4x = fP3x; fP4y = fP1y; fP4z = fP3z;
Error messages complaining about the equality of two points must be checked against these equations.
![]() | Important here it that the data set number (in this case 11) does not go by the numbers entered in the list, but by the actual sequential number: only 16 data sets were read in here. |
Inputs
VAR_INPUT
bStt : BOOL;
sDataFile : STRING;
sLogFile : STRING;
tNetId : T_AmsNetId;
END_VAR
Name | Type | Description |
---|---|---|
bStt | BOOL | A TRUE edge on this input starts the reading process. |
sDataFile | STRING | Contains the path and file name for the data file to be opened. This must have been saved in Excel as file type "CSV (comma-separated values) (*.csv)". If the file is opened with a simple text editor, the values must be separated by semicolons. Example of an entry: sDataFile:= 'C:∖Projekte∖FacadeElements.csv' |
sLogFile | STRING | ditto log file for the accumulating errors. This file is overwritten each time the function block is activated, so that only current errors are contained. |
tNetId | A string can be entered here with the AMS Net ID of the TwinCAT computer on which the files are to be written/read. For the local computer an empty string may be specified. |
![]() | The data can be saved only on the control computer itself and on the computers that are connected by ADS to the control computer. Links to local hard disks in this computer are possible, but not to connected network hard drives. |
/
Inputs/Outputs
VAR_IN_OUT
aShdObj: ARRAY[1..BA_Param.nSunPrt_MaxShdObj] OF ST_BA_ShdObj;
END_VAR
Name | Type | Description |
---|---|---|
aShdObj | ARRAY OF ST_BA_ShdObj |
Outputs
VAR_OUTPUT
bBusy : BOOL;
nAmtSetsRd : UDINT;
bErr : BOOL;
sErrDescr : T_MAXSTRING;
bErrDataSet : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | This output is TRUE as long as elements are being read from the file. |
aAmtSetsRd | UDINT | Number of data sets read |
bErr | BOOL | In case of a fault, e.g. if warning stages are active, this output is set to TRUE. |
sErrDescr | Contains the error description |
Error description |
---|
01: File handling error: Opening the log file - the ADS error number is stated. |
02: File handling error: Opening the data file - the ADS error number is stated. |
03: File handling error: Reading the data file - the ADS error number is stated. |
04: Error: During reading of the data file it was determined that the file is too large (number of bytes larger than nMaxDataFileSize) |
05: File handling error: Writing the log file - the ADS error number is stated. |
06: File handling error: Closing the data file - the ADS error number is stated. |
07: File handling error: Writing to the log file (OK message if no errors were detected) - the ADS error number is stated. |
08: File handling error: Closing the log file - the ADS error number is stated. |
Name | Type | Description |
---|---|---|
bErrDataSet | BOOL | This output is set to TRUE, if the read data sets are faulty. Further details are entered in the log file. |
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |