ST_BA_ShdObj
List entry for a shading object.
TYPE ST_BA_ShdObj :
STRUCT
fP1x : REAL;
fP1y : REAL;
fP1z : REAL;
fP2x : REAL;
fP2y : REAL;
fP2z : REAL;
fP3x : REAL;
fP3y : REAL;
fP3z : REAL;
fP4x : REAL;
fP4y : REAL;
fP4z : REAL;
fMx : REAL;
fMy : REAL;
fMz : REAL;
fRads : REAL;
nBegMth : USINT;
nEndMth : USINT;
eType : E_BA_ShdObjType;
bVld : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
fP1x…fP4z | REAL | Corner coordinates. Of importance only if the element is a rectangle. |
fMx…fMz | REAL | Center coordinates. Of importance only if the element is a sphere. |
fRads | REAL | Radius of the ball. Of importance only if the element is a sphere. |
nBegMth | USINT | Beginning of the shading period (month). |
nEndMth | USINT | End of the shading period (month). |
eType | Object type | |
bVld | BOOL | Plausibility of the data: bVld = TRUE: data are plausible. |
Remark about the shading period:
The entries for the months may not be 0 or greater than 12, otherwise all combinations are possible.
Examples:
Start=1, End=1: shading in January.
Start=1, End=5: shading from the beginning of January to the end of May.
Start=11, End=5: shading from the beginning of November to the end of May (the following year).