FB_BA_Chrct02

The function block FB_BA_Chrct02 represents a linear interpolation with 2 interpolation points and can be used to generate a characteristic curve. The characteristic curve is determined by the interpolation points [fX01/fY01] and [fX02/fY02].
The calculated output value fCalcVal is limited by fYMin or fYMax.

Error handling
The input values for fX0[n+1] must always be greater than from fX0[n].
In case of an error the variable bErr indicates this. The property ErrorDescription gives out a detailed description.
The input value for fYMin must not be greater than fYMax.
Inputs
VAR_INPUT
fX : REAL;
fX01 : REAL;
fX02 : REAL;
fY01 : REAL;
fY02 : REAL;
fYMin : REAL;
fYMax : REAL;
END_VARName | Type | Description |
|---|---|---|
fX | REAL | Input value of the characteristic curve. |
fX0N | REAL | X-value for interpolation point PN. |
fY0N | REAL | Y-value for interpolation point PN. |
fYMin | REAL | Lower limit of fCalcVal. The input for the lower limit is limited to the global parameter BAComn_Global.fMinReal from the Tc3_BA2_Common library. |
fYMax | REAL | Upper limit of fCalcVal. The input for the upper limit is limited to the global parameter BAComn_Global.fMaxReal from the Tc3_BA2_Common library. |
Outputs
VAR_OUTPUT
fCalcVal : REAL;
bErr : BOOL;
END_VARName | Type | Description |
|---|---|---|
fCalcVal | REAL | Calculated output value of the characteristic curve. |
bErr | BOOL | This output is switched to TRUE if the parameters entered are erroneous. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
ErrorDescription | Get | Issues a detailed description of errors, see error handling. |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.22 | Tc3_BA2 from v5.2.5.0 |