BAComn_Global
{attribute 'global_init_slot' := '49800'}
{attribute 'qualified_only'}
VAR_GLOBAL CONSTANT
// Datatype Ranges:
{warning disable C0196}
nMinByte : BYTE := 16#00;
nMaxByte : BYTE := 16#FF;
nMinInt : INT := 16#8000;
nMaxInt : INT := 16#7FFF;
nMinUInt : UINT := 16#0000;
nMaxUInt : UINT := 16#FFFF;
nMinDInt : DINT := 16#80000000;
nMaxDInt : DINT := 16#7FFFFFFF;
nMinUDInt : UDINT := 16#00000000;
nMaxUDInt : UDINT := 16#FFFFFFFF;
fMinReal : REAL := -3.402823E+38;
fMaxReal : REAL := 3.402823E+38;
tMinTime : TIME := TO_TIME(0);
tMaxTime : TIME := TO_TIME(16#FFFFFFFF);
tMinTOD : TOD := TO_TOD(0);
tMaxTOD : TOD := TO_TOD(16#FFFFFFFF);
tMinDATE : DATE := TO_DATE(0);
tMaxDATE : DATE := TO_DATE(16#FFFFFFFF);
tMinDT : DT := TO_DT(0);
tMaxDT : DT := TO_DT(16#FFFFFFFF);
{warning restore C0196}
// I/O:
nIO_RawMin : INT := 0;
nIO_RawMax : INT := nMaxInt;
nIO_Raw0V : INT := 0; // Raw value for 0V
nIO_Raw1V : INT := (nIO_RawMax / 10); // Raw value for 1V
nIO_Raw2V : INT := (nIO_Raw1V * 2); // Raw value for 2V
nIO_Raw3V : INT := (nIO_Raw1V * 3); // Raw value for 3V
nIO_Raw5V : INT := (nIO_Raw1V * 5); // Raw value for 5V
nIO_Raw10V : INT := (nIO_Raw1V * 10); // Raw value for 10V
END_VAR
// General:
VAR_GLOBAL CONSTANT
{region 'Time'}
nMilli2Sek : UINT := 1000;
nSek2Min : UINT := 60;
nMin2Hour : UINT := 60;
n24Hour2Hour : UDINT := (24 * 60 * 60);
n24Hour2Milli : UDINT := n24Hour2Hour * 1000;
udiMaxSecInMilli : UDINT := (nMaxUDInt / nMilli2Sek); // Max. capable value (in [s]) in a UDINT
udiMaxMinInMilli : UDINT := (udiMaxSecInMilli / nSek2Min);// Max. capable value (in [m]) in a UDINT
{endregion}
{region 'Characters'}
bChar_0 : BYTE := 16#30;
bChar_1 : BYTE := 16#31;
bChar_2 : BYTE := 16#32;
bChar_3 : BYTE := 16#33;
bChar_4 : BYTE := 16#34;
bChar_5 : BYTE := 16#35;
bChar_6 : BYTE := 16#36;
bChar_7 : BYTE := 16#37;
bChar_8 : BYTE := 16#38;
bChar_9 : BYTE := 16#39;
bChar_Plus : BYTE := 16#2B;
bChar_Minus : BYTE := 16#2D;
bChar_Dot : BYTE := 16#2E;
{endregion}
{region 'Type'}
fCloseToZero : REAL := 0.00001; // Comparison value to prevent a division by zero
{endregion}
{region 'ADS'}
tAmsNetID_Loopback : T_AmsNetIdArr := [ 127,0,0,1,1,1 ];
sSymbolSeparator : STRING(1) := '.';
{endregion}
END_VARData type ranges
Name | Type | Description |
|---|---|---|
nMinByte | BYTE | The smallest value that can be represented by the BYTE data type. |
nMaxByte | BYTE | The largest value that can be represented by the BYTE data type. |
nMinInt | INT | The smallest value that can be represented by the INT data type. |
nMaxInt | INT | The largest value that can be represented by the INT data type. |
nMinUint | UINT | The smallest value that can be represented by the UINT data type. |
nMaxUint | UINT | The largest value that can be represented by the UINT data type. |
nMinDint | DINT | The smallest value that can be represented by the DINT data type. |
nMaxDint | DINT | The largest value that can be represented by the DINT data type. |
nMinUdint | UDINT | The smallest value that can be represented by the UDINT data type. |
nMaxUdint | UDINT | The largest value that can be represented by the UDINT data type. |
fMinReal | REAL | The smallest value that can be represented by the REAL data type. |
fMaxReal | REAL | The largest value that can be represented by the REAL data type. |
tMinTime | TIME | The smallest value that can be represented by the TIME data type. |
tMaxTime | TIME | The largest value that can be represented by the TIME data type. |
tMinTOD | TOD | The smallest value that can be represented by the TOD data type. |
tMaxTOD | TOD | The largest value that can be represented by the TOD data type. |
tMinDate | DATE | The smallest value that can be represented by the DATE data type. |
tMaxDate | DATE | The largest value that can be represented by the DATE data type. |
tMinDT | DT | The smallest value that can be represented by the data type DT. |
tMaxDT | DT | The largest value that can be represented by the data type DT. |
I/O
Name | Type | Description |
|---|---|---|
nIO_RawMin | INT | Lower raw value limit for analog I/O signals. |
nIO_RawMax | INT | Upper raw value limit for analog I/O signals. |
nIO_Raw0V | INT | Raw value for 0 V. |
nIO_Raw1V | INT | Raw value for 1 V. |
nIO_Raw2V | INT | Raw value for 2 V. |
nIO_Raw3V | INT | Raw value for 3 V. |
nIO_Raw5V | INT | Raw value for 5 V. |
nIO_Raw10V | INT | Raw value for 10 V. |
Time
Name | Type | Description |
|---|---|---|
nMilli2Sek | UINT | Conversion factor from milliseconds to seconds. |
nSek2Min | UINT | Conversion factor from seconds to minutes. |
nMin2Hour | UINT | Conversion factor from minutes to hours. |
n24Hour2Hour | UDINT | Number of seconds in a day. |
n24Hour2Milli | UDINT | Number of milliseconds in a day. |
udiMaxSecInMilli | UDINT | Maximum number of seconds representable in a UDINT when expressed in milliseconds. |
udiMaxMinInMilli | UDINT | Maximum number of minutes representable in a UDINT when expressed in milliseconds. |
Characters
Name | Type | Description |
|---|---|---|
bChar_N | BYTE | ASCII code for the digit N (0–9). |
bChar_Plus | BYTE | ASCII code for the plus sign. |
bChar_Minus | BYTE | ASCII code for the minus sign. |
bChar_Dot | BYTE | ASCII code for the period character. |
Type
Name | Type | Description |
|---|---|---|
fCloseToZero | REAL | A comparison value used to avoid division by a number close to zero. |