FB_BA_Switch4DALI

FB_BA_Switch4DALI 1:

The template is used to read a 4-fold switch.

Data exchange HMI

The data exchange with the HMI is realized here in the base class FB_BA_BaseSwitch (internal function block). The use of the following variable is visible in this template:

Function

The device itself is specified by the instance numbers of the push buttons, nInstButton1 ... nInstButton4.

The device's internal notification system is always used, which automatically sends a telegram as soon as a button press or release is detected.

The states of the buttons are also queried cyclically in the internal function block FB_BA_Swi4DALI. This ensures that the state of the buttons is always corrected if a telegram is "lost".

The DALI push button function block can be initialized with its set parameters via the input bInitialize or via the HMI (bInitializeRm), see FB_BA_Swi4DALI.

FB_BA_Switch4DALI 2:

The initialization of the template takes place within the method FB_Init.

Block diagram

FB_BA_Switch4DALI 3:

Syntax

FUNCTION_BLOCK FB_BA_Switch4DALI EXTENDS FB_BA_Ext_SwitchBase
VAR_INPUT
  bEn                    : BOOL;
  bInitialize            : BOOL;
END_VAR
VAR_OUTPUT
  bButton1               : BOOL;
  bButton2               : BOOL;
  bButton3               : BOOL;
  bButton4               : BOOL;
  bInitializing          : BOOL;
  bErr                   : BOOL;
END_VAR
VAR_INPUT CONSTANT PERSISTENT
  nAdr                   : BYTE;
  nInstButton1           : BYTE := 0;
  nInstButton2           : BYTE := 1;
  nInstButton3           : BYTE := 2;
  nInstButton4           : BYTE := 3;
  ipDALICommunication    : Tc3_DALI.I_DALICommunication;
END_VAR
VAR_INPUT CONSTANT
  SwitchSns              : FB_BA_Swi4DALI;
END_VAR

FB_BA_Switch4DALI 4: VAR_INPUT

Name

Type

Description

bEn

BOOL

Enabling the function block: a TRUE signal at this input enables the function.

bInitialize

BOOL

A positive edge at this input starts the DALI initialization routine, which transfers the set parameters to the DALI device, see FB_BA_Swi4DALI.

FB_BA_Switch4DALI 5: VAR_OUTPUT

Name

Type

Description

bButton1...bButton4

BOOL

State of the individual push buttons (TRUE = pressed).

bInitializing

BOOL

The push button sensor is in the DALI initialization phase, i.e. the entered parameters are transferred to the DALI device.

bErr

BOOL

Error output. A plain text is output in TwinCAT in the error list in the output window.

FB_BA_Switch4DALI 6: VAR_INPUT CONSTANT PERSISTENT

Name

Type

Description

nAdr

BYTE

DALI individual address of the push button sensor.

nInstButton1...nInstButton4

BYTE

Numbers of the push button instances to be queried.

ipDALICommunication

Tc3_DALI.I_DALICommunication

Interface pointer to the DALI communication block.

FB_BA_Switch4DALI 7: VAR_INPUT CONSTANT

Name

Type

Description

SwitchSns

FB_BA_Swi4DALI

Function block for reading the push button sensor.