FB_RoomOperation
The function block FB_RoomOperation () is conceived for the management of lighting and blinds. Scenes are called and dimmed in a state of rest. Lighting and blinds can be set and saved in the appropriate mode. This function block is intended for use with the function blocks FB_ScenesLighting(), FB_ScenesVenetianBlind(), FB_Dimmer1Switch() and FB_VenetianBlindEx().
Calling saved scenes:
A rising edge at the input bSwitch_A, bSwitch_B or bSwitch_1..14 causes a pulse to be output at the output bInvokeScene_A, bInvokeScene_B or bInvokeScene_1..14.
Dimming saved scenes:
A scene is called and dimmed up by a signal that is applied to the input bSwitch_A, bSwitch_B or bSwitch_1..14 for a time exceeding tCycleDelayDimmTime.
Setting blind and lighting values:
A signal at the input bSwitchLightingMode or bSwitchBlindingMode switches to the respective mode. The control values are changed by the inputs bSwitch_1..14 via the outputs bSwitchLighting_1..14 or bSwitchBlindUp / bSwitchBlindDown_1..7.
Saving the settings:
By means of setting the input bSwitchLightingMode or bSwitchBlindingMode and a signal at the input bSwitch_A, bSwitch_B or bSwitch_1..14, a pulse is output at the output bSaveScene_A, bSaveScene_B or bSaveScene_1..14. The values are saved in the function block FB_ScenesLighting(), FB_ScenesVenetianBlind().
VAR_INPUT
bSwitch_A : BOOL;
bSwitch_B : BOOL;
bSwitch_1 : BOOL;
bSwitch_2 : BOOL;
bSwitch_3 : BOOL;
bSwitch_4 : BOOL;
bSwitch_5 : BOOL;
bSwitch_6 : BOOL;
bSwitch_7 : BOOL;
bSwitch_8 : BOOL;
bSwitch_9 : BOOL;
bSwitch_10 : BOOL;
bSwitch_11 : BOOL;
bSwitch_12 : BOOL;
bSwitch_13 : BOOL;
bSwitch_14 : BOOL;
bSwitchLightingMode : BOOL;
bSwitchBlindingMode : BOOL;
bFeedbackLighting_1 : BOOL;
bFeedbackLighting_2 : BOOL;
bFeedbackLighting_3 : BOOL;
bFeedbackLighting_4 : BOOL;
bFeedbackLighting_5 : BOOL;
bFeedbackLighting_6 : BOOL;
bFeedbackLighting_7 : BOOL;
bFeedbackLighting_8 : BOOL;
bFeedbackLighting_9 : BOOL;
bFeedbackLighting_10 : BOOL;
bFeedbackLighting_11 : BOOL;
bFeedbackLighting_12 : BOOL;
bFeedbackLighting_13 : BOOL;
bFeedbackLighting_14 : BOOL;
nFeedbackLighting_1 : UINT;
nFeedbackLighting_2 : UINT;
nFeedbackLighting_3 : UINT;
nFeedbackLighting_4 : UINT;
nFeedbackLighting_5 : UINT;
nFeedbackLighting_6 : UINT;
nFeedbackLighting_7 : UINT;
nFeedbackLighting_8 : UINT;
nFeedbackLighting_9 : UINT;
nFeedbackLighting_10 : UINT;
nFeedbackLighting_11 : UINT;
nFeedbackLighting_12 : UINT;
nFeedbackLighting_13 : UINT;
nFeedbackLighting_14 : UINT;
nFeedbackBlind_1 : USINT;
nFeedbackBlind_2 : USINT;
nFeedbackBlind_3 : USINT;
nFeedbackBlind_4 : USINT;
nFeedbackBlind_5 : USINT;
nFeedbackBlind_6 : USINT;
nFeedbackBlind_7 : USINT;
tCycleDelayDimmTime : TIME := t#500ms;
tOperationTime : TIME := t#60s;
bSwitch_A, B: calls the saved Scene A or Scene B.
bSwitch_1..14: sets and calls the saved scenes.
bSwitchLightingMode: switches to the lighting mode.
bSwitchBlindingMode: switches to the blinding mode.
bFeedbackLighting_1..14: current status of the respective lamp. Return value from the dimmer function block FB_Dimmer1Switch().
nFeedbackLighting_1..14: current control value of the respective lamp. Return value from the dimmer function block FB_Dimmer1Switch().
nFeedbackBlind_1..7: current control value of the respective blind. Return value from the blind function block FB_VenetianBlindEx().
tCycleDelayDimmTime: switching time between dimming and calling a scene.
tOperationTime: if the blinding or lighting mode is active and no operation takes place, the mode is automatically switched back to scene mode after the expiry of this time.
VAR_OUTPUT
bEnableLightingMode : BOOL;
bEnableBlindingMode : BOOL;
bSwitchLighting_1 : BOOL;
bSwitchLighting_2 : BOOL;
bSwitchLighting_3 : BOOL;
bSwitchLighting_4 : BOOL;
bSwitchLighting_5 : BOOL;
bSwitchLighting_6 : BOOL;
bSwitchLighting_7 : BOOL;
bSwitchLighting_8 : BOOL;
bSwitchLighting_9 : BOOL;
bSwitchLighting_10 : BOOL;
bSwitchLighting_11 : BOOL;
bSwitchLighting_12 : BOOL;
bSwitchLighting_13 : BOOL;
bSwitchLighting_14 : BOOL;
bSwitchBlindUp_1 : BOOL;
bSwitchBlindDown_1 : BOOL;
bSwitchBlindUp_2 : BOOL;
bSwitchBlindDown_2 : BOOL;
bSwitchBlindUp_3 : BOOL;
bSwitchBlindDown_3 : BOOL;
bSwitchBlindUp_4 : BOOL;
bSwitchBlindDown_4 : BOOL;
bSwitchBlindUp_5 : BOOL;
bSwitchBlindDown_5 : BOOL;
bSwitchBlindUp_6 : BOOL;
bSwitchBlindDown_6 : BOOL;
bSwitchBlindUp_7 : BOOL;
bSwitchBlindDown_7 : BOOL;
bInvokeScene_A : BOOL;
bInvokeScene_B : BOOL;
bInvokeScene_1 : BOOL;
bInvokeScene_2 : BOOL;
bInvokeScene_3 : BOOL;
bInvokeScene_4 : BOOL;
bInvokeScene_5 : BOOL;
bInvokeScene_6 : BOOL;
bInvokeScene_7 : BOOL;
bInvokeScene_8 : BOOL;
bInvokeScene_9 : BOOL;
bInvokeScene_10 : BOOL;
bInvokeScene_11 : BOOL;
bInvokeScene_12 : BOOL;
bInvokeScene_13 : BOOL;
bInvokeScene_14 : BOOL;
bSaveScene_A : BOOL;
bSaveScene_B : BOOL;
bSaveScene_1 : BOOL;
bSaveScene_2 : BOOL;
bSaveScene_3 : BOOL;
bSaveScene_4 : BOOL;
bSaveScene_5 : BOOL;
bSaveScene_6 : BOOL;
bSaveScene_7 : BOOL;
bSaveScene_8 : BOOL;
bSaveScene_9 : BOOL;
bSaveScene_10 : BOOL;
bSaveScene_11 : BOOL;
bSaveScene_12 : BOOL;
bSaveScene_13 : BOOL;
bSaveScene_14 : BOOL;
bLEDSwitch_1 : BOOL;
bLEDSwitch_2 : BOOL;
bLEDSwitch_3 : BOOL;
bLEDSwitch_4 : BOOL;
bLEDSwitch_5 : BOOL;
bLEDSwitch_6 : BOOL;
bLEDSwitch_7 : BOOL;
bLEDSwitch_8 : BOOL;
bLEDSwitch_9 : BOOL;
bLEDSwitch_10 : BOOL;
bLEDSwitch_11 : BOOL;
bLEDSwitch_12 : BOOL;
bLEDSwitch_13 : BOOL;
bLEDSwitch_14 : BOOL;
bLEDLightingMode : BOOL;
bLEDBlindingMode : BOOL;
bEnableLightingMode: enables the memory function block FB_ScenesLighting().
bEnableBlindingMode: enables the memory function block FB_ScenesVenetianBlind().
bSwitchLighting_1..14: output for operating the dimmer function block FB_Dimmer1Switch() via the input bSwitchDimm.
bSwitchBlindUp_1..7: output for operating the blind function block FB_VenetianBlindEx() via the input bSwitchOverUp.
bSwitchBlindDown_1..7: output for operating the blind function block FB_VenetianBlindEx() via the input bSwitchOverDown.
bInvokeScene_A, B, 1..14: output signal for loading a scene. Is passed on to the function blocks FB_ScenesLighting() und FB_ScenesVenetianBlind().
bSaveScene_A, B, 1..14: output signal for saving a scene. Is passed on to the function blocks FB_ScenesLighting() und FB_ScenesVenetianBlind().
bLEDSwitch_1..14: these outputs indicate the status of the respective lighting (on/off) or shading (0%/100%). These outputs are always FALSE in scene mode.
bLEDLightingMode: this output is TRUE if lighting mode is active.
bLEDBlindingMode: this output is TRUE if blinding mode is active.
Requirements
Development environment | Required PLC library |
---|---|
TwinCAT from v3.1.4020.32 | Tc2_BABasic from v3.1.0.0 |