FB_Dimmer1Switch
The function block is used to dim lights with a switch.
Operating by means of the bSwitchDimm input
The light is switched on or off by a short signal at the bSwitchDimm input. Dimmer mode will be activated if the signal remains for longer than tSwitchOverTime (typical recommended value: 200 ms). The output signal then cycles between nOutMin and nOutMax. In order to be able to set the maximum or minimum value more easily, the output signal pauses at the level of the maximum and minimum values for the time given by tCycleDelay. When the signal is once more removed, the output signal being generated at that time is retained. Another pulse at the input will set the output to 0.
Operation by means of the bOn and bOff inputs
The light is immediately switched on or off if a positive edge is applied to the bOn or bOff inputs. For example, for global on/off functions. The output value is set to 0 when switching off. The switch-on behavior can be affected by the memory function (see below).
Operation by means of the bSetDimmValue and nDimmValue inputs
If the value of nDimmValue changes, the signal will be passed through directly to the output. The significant point here is that the value changes. The lighting is switched off by changing the value to 0. If there is a positive edge at the bSetDimmValue input, the value of nDimmValue immediately appears at the output. Immediate modification of the output can be suppressed by a static 1- signal at the bSetDimmValue input. This makes it possible to apply a value to the nDimmValue input, but for this value only to be passed to the output at the next positive edge of bSetDimmValue.
The bSetDimmValue and nDimmValue inputs can be used to implement a variety of lighting scenarios. Direct setting of the output, by means of nDimmValue, can be used to achieve particular brightness levels. Either directly or by continuously changing the value. nDimmValue must have a value between nOutMin and nOutMax. The value 0 is an exception. If the value is outside this range, the output value is limited to the upper or lower limit, as appropriate.
The memory function
It is necessary to determine whether the memory function (bMemoryModeOn input) is active or not at switch-on. If the memory function is active, then the last set value is placed at the output as soon as the lamp is switched on. If the memory function is not active, then the value specified by the nOnValueWithoutMemoryMode parameter is output. It is irrelevant, in this case, whether the light it has been switched on by means of the bOn input or the bSwitchDimm input. It should be noted that the nOnValueWithoutMemoryMode parameter must lie between nOutMin and nOutMax. If this is not the case, the output value is adjusted to the upper or lower limit, as appropriate.
Fast dimming up/down when switching on and off
Lighting is particularly pleasant if sudden changes are replaced by a slow change to the desired value. This mode can be activated both for switching on and for switching off by means of the two inputs, bDimmOnMode and bDimmOffMode. The tDimmOnTime and tDimmOffTime parameters specify the time that will be taken by the switching processes. This value is always related to the minimum and maximum possible output values (nOutMin and nOutMax). The bOn and bOff inputs are one way in which the switch on/off commands may be given. Alternatively, a short pulse can be provided to the bSwitchDimm input. If the nDimmValue input is set to 0, the output is modified without delay. The same is true if the output is set by a positive edge at the bSetDimmValue input.
Comments on the tSwitchOverTime and tDimmTime parameters
If a duration of 0 is specified for the tSwitchOverTime parameter, while a value of greater than 0 is specified for tDimmTime, then the tSwitchDimm input can only be used to dim the light. Switching on and off is only possible with the bOn and bOff inputs.
If the tDimmTime parameter is 0, the bSwitchDimm input can only be used to switch the light on or off. In this case, the value of tSwitchOverTime is irrelevant.
VAR_INPUT
bSwitchDimm : BOOL;
bOn : BOOL;
bOff : BOOL;
bSetDimmValue : BOOL;
nDimmValue : UINT;
tSwitchOverTime : TIME := t#500ms;
tDimmTime : TIME := t#5s;
tCycleDelay : TIME := t#10ms;
bMemoryModeOn : BOOL := FALSE;
nOnValueWithoutMemoryMode : UINT := 20000;
bDimmOnMode : BOOL := FALSE;
tDimmOnTime : TIME := t#0s;
bDimmOffMode : BOOL := FALSE;
tDimmOffTime : TIME := t#0s;
nOutMin : UINT := 5000;
nOutMax : UINT := 32767;bSwitchDimm: Switches or dims the output.
bOn: Switches the output to the last output value, or to the value specified by nOnValueWithoutMemoryMode.
bOff: Switches the output to 0.
bSetDimmValue: Switches the output to the value nDimmValue.
nDimmValue: The value is immediately applied to the output when there is a change.
tSwitchOverTime: Time for switching between the light on/off and dimming functions for the bSwitchDimm input.
tDimmTime: Time required for dimming to go from its minimum value to its maximum value.
tCycleDelay: Delay time, if either the minimum or maximum value is reached.
bMemoryModeOn: Switches over to use the memory function, so that the previous value is written to the output as soon as it is switched on.
nOnValueWithoutMemoryMode: Switch-on value if the memory function is not active.
bDimmOnMode: The output value is increased in steps when switching on.
tDimmOnTime: Time period during which the light level is increased when the light is switched on. bDimmOnMode must be active.
bDimmOffMode: The output value is reduced in steps when switching off
tDimmOffTime: Time period during which the light is reduced when the light is switched off. bDimmOffMode must be active.
nOutMin: Minimum output value.
nOutMax: Maximum output value. If the parameter nOutMin is not smaller than nOutMax, the output will remain at 0.
VAR_OUTPUT
nOut : UINT;
bLight : BOOL;nOut: analog output value.
bLight: digital output value. This is set if nOut is greater than 0.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4020.32 | Tc2_BABasic from v3.1.0.0 |