FB_ScenesVenetianBlind
This function block is intended for the management of blind scenes. The function block is enabled via the bEnable input. The loading of the saved scenes is started by a positive edge at the bEnable input. The input must remain TRUE until the operation is completed. The values of the scenes are saved non-volatile in the TwinCAT Boot directory as a *.bin file. The last data status is saved in a *.bak file as a backup.
Save scene
The values of the inputs nActualValueBlinding_1..7 are saved in the respective scene by a rising edge at the input bSaveScene_1...16.
Load scenes
The saved values are output at the output nBlindValue_1..7 by a rising edge at the input bInvokeScene_1..16. Furthermore, a positive edge is generated at the output bSetBlindValue_1..7 for one PLC cycle.
VAR_INPUT
bEnable : BOOL;
bInvokeScene_1 : BOOL;
bInvokeScene_2 : BOOL;
bInvokeScene_4 : BOOL;
bInvokeScene_5 : BOOL;
bInvokeScene_6 : BOOL;
bInvokeScene_7 : BOOL;
bInvokeScene_8 : BOOL;
bInvokeScene_9 : BOOL;
bInvokeScene_10 : BOOL;
bInvokeScene_11 : BOOL;
bInvokeScene_12 : BOOL;
bInvokeScene_13 : BOOL;
bInvokeScene_14 : BOOL;
bInvokeScene_15 : BOOL;
bInvokeScene_16 : BOOL;
bSaveScene_1 : BOOL;
bSaveScene_2 : BOOL;
bSaveScene_3 : BOOL;
bSaveScene_4 : BOOL;
bSaveScene_5 : BOOL;
bSaveScene_6 : BOOL;
bSaveScene_7 : BOOL;
bSaveScene_8 : BOOL;
bSaveScene_9 : BOOL;
bSaveScene_10 : BOOL;
bSaveScene_11 : BOOL;
bSaveScene_12 : BOOL;
bSaveScene_13 : BOOL;
bSaveScene_14 : BOOL;
bSaveScene_15 : BOOL;
bSaveScene_16 : BOOL;
nActualValueBlinding_1 : UINT;
nActualValueBlinding_2 : USINT;
nActualValueBlinding_3 : USINT;
nActualValueBlinding_4 : USINT;
nActualValueBlinding_5 : USINT;
nActualValueBlinding_6 : USINT;
nActualValueBlinding_7 : USINT;
sFile : STRING;
nOptions : DWORD;bEnable: enables the function block.
bInvokeScene_1..16: calls the respective scene.
bSaveScene_1..16: saves the current analog value nActualValueBlinding_1..14 in the respective scene.
nActualValueBlinding_1..7: current control value of the respective blind. Return value from the blind function block FB_VenetianBlindEx().
sFile: file name (without path and file extension) for saving the scenes. The file name must be unique in the entire project. If several instances of the function blocks FB_ScenesLighting() or FB_ScenesVenetianBlind() are created, then each instance must use a different file name. The file is always saved to the TwinCAT Boot directory and is given the extension .bin. Example: 'ControlPanelA'.
nOptions: Reserved for future developments.
VAR_OUTPUT
bSetBlindValue_1 : BOOL;
nBlindValue_1 : USINT;
bSetBlindValue_2 : BOOL;
nBlindValue_2 : USINT;
bSetBlindValue_3 : BOOL;
nBlindValue_3 : USINT;
bSetBlindValue_4 : BOOL;
nBlindValue_4 : USINT;
bSetBlindValue_5 : BOOL;
nBlindValue_5 : USINT;
bSetBlindValue_6 : BOOL;
nBlindValue_6 : USINT;
bSetBlindValue_7 : BOOL;
nBlindValue_7 : USINT;
bInit : BOOL;
bError : BOOL;
nErrorId : UDINT;bSetBlindValue_1..7: output with the edge for the input bPosition of the function block FB_VenetianBlindEx().
nBlindValue_1..7: output with the value for the input nSetPosition of the function block FB_VenetianBlindEx().
bInit: this output goes TRUE as soon as the initialization of the function block is complete.
bError: this output is set to TRUE as soon as an error is detected during execution. The error code is contained in nErrorId.
nErrorId: contains the error code as soon as bError goes TRUE. See Error codes.
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4020.32 | Tc2_BABasic from v3.1.0.0 |