System requirements
IPC hardware
Technical data | Description |
|---|---|
TwinCAT 3 platform level | Minimum P50 Performance Plus, e.g., Intel® 4-core Atom CPU |
Network adapter | TwinCAT real-time Ethernet-compatible Gigabit network interface cards (for connecting GigE Vision cameras) At least one network port should be available exclusively for cameras. It is recommended to use a separate network port for each camera. |
Main memory | Minimum 4 GB recommended for pure runtime systems Minimum 8 GB recommended for development systems Minimum 8 GB recommended for the use of record/playback streams on runtime systems |
Hard disk | SSD hard disks with high reading/writing rates are recommended, especially if a lot of data is to be exchanged between PLC and hard disk. |
Camera
Technical data | Description |
|---|---|
Interface | Must support GigE Vision standard. (Usually marked with the GigE Vision logo) The TwinCAT GigE Vision Connector is certified according to the GigE Vision standard version 2.0. However, this does not mean that all camera or GigE Vision features of the version are supported. When using a camera in TwinCAT 3 Usermode Runtime, the points described in the Using TwinCAT 3 user mode runtime chapter must be observed. |
Software
Technical data | Description |
|---|---|
Operating system | Windows 10 (only 64-bit!) Windows 11 from TwinCAT 3.1 Build 4026 |
Supported Visual Studio versions | 2017 (Community, Professional) 2019 (Community, Professional) 2022 (Community, Professional) from TwinCAT 3.1 Build 4026 2026 (Community, Professional) from TwinCAT 3.1 Build 4026.21.2 TwinCAT XAE Shell (TcXaeShell) TwinCAT XAE Shell (TcXaeShell64) from TwinCAT 3.1 Build 4026 |
TwinCAT | Minimum version 3.1.4024.59 Minimum version 3.1.4026.11 |
.NET Framework | Minimum version 4.7.2 (only for the development environment) |
TwinCAT HMI Server extension
Technical data | Description |
|---|---|
.NET | Minimum version .NET Desktop Runtime 8.0 |