Measurement

The group contains functions for the measurement of objects in images.

Functions

Edge localization

Geometrical features

Miscellaneous

Parameters for edge localization

The borders of an image object often don't lie exactly on the border between two pixels. Instead, they run independently of pixel grids. Therefore edge localization with sub-pixel accuracy is necessary. This not only considers the transition between two pixels, but also determines the edge position within a pixel on the basis of the overall intensity gradient of an object border.

Notice

Don't process the image before measuring

Don't process the image before calling the measurement function. Processing can lead to loss of information and lower accuracy accordingly.

This basic functionality of edge localization is used by all measurement functions. The functions differ mainly by the geometric arrangement in which they perform the edge localization (e.g. LocateEllipse for round objects) and the properties that you calculate from them (e.g. MeasureAngleBetweenEdges for angle measurement).

Certain parameters must be defined for each function that uses edge localization. These include:

  • Definition of the search area: where is the edge sought?
  • Definition of edge contrast: What is detected as an edge?
  • Definition of the measurement algorithm: How to determine the exact position of the edge.

These parameters are described below. In the case of expert parameters, standard values are specified in addition.

Search area

Parameter

Description

Position of the search lines

The position of the search lines is defined according to the feature to be localized.

The position of search lines for a linear edge is defined as a single line with the aStartPoint start point and aEndPoint end point.

The position of search lines for an ellipse is defined by a aCenter center point and a fSearchRadius radius.

The position of search lines for angles is defined by a aInnerPoint inner point and two aOuterPoint1 and aOuterPoint2 outer points.

The position of the search lines should always be set such that the search lines cut the edges to be localized orthogonally. A rectangular search area can be adjusted orthogonally to an edge with the function AdjustSearchWindowOrientationToLinearEdge.

Number of search lines

nSearchLines

This specifies how many search lines are to be used for the edge localization. The simplest edge localization has one search line on which the edge must be found. Depending on the geometric feature to be determined, multiple search lines are distributed locally so that several edge transitions are localized.

This can be necessary in the following cases:

  • Not only the position, but also the gradient or the rotation of the edge are required.
  • The geometrical feature (e.g. ellipse) necessitates several search lines.
  • An average value is required.

When localizing linear edges, the search lines are arranged symmetrically on both sides of the central search line, the central search line being included in nSearchLines. Thus, an odd number of search lines is always required.

Distance between the search lines

fSearchlineDist

(Expert)

Default: 1

The search lines distance defines the distance between neighboring search lines in pixels (> 0, default 1). This allows flexible balancing between accuracy and computing time.

Inversion of the search direction

bInvertSearchDirection

(Expert)

Default: false

The localization algorithm always searches for the edge from one end of the search line to the other. e.g. searching takes place from aStartPoint to aEndPoint. If it is necessary to invert this search direction due to the image properties (i.e. to start from the other end of the search lines), this parameter helps.

Edge contrast

Parameter

Description

Edge direction

eEdgeDirection

The ETcVnEdgeDirection edge direction determines whether an edge transition from light to dark or from dark to light should be found. The following values are available for this:

  • ED_DARK_TO_LIGHT
  • ED_LIGHT_TO_DARK

Minimum strength

fMinStrength

The minimum strength defines the minimum difference in intensity required within an edge for it to be found.

This makes it possible to control how much contrast an edge must have in order to be found.

Maximum thickness

nMaxThickness

(Expert)

Default: 10

The maximum thickness specifies the number of pixels within which fMinStrength must be reached.

This allows you to control whether only sharp edges or also very blurred edges are to be found.

Algorithm

Parameter

Description

Algorithm

eAlgorithm

(Expert)

Default: EDA_INTERPOLATION

The ETcVnEdgeDetectionAlgorithm parameter defines the localization algorithm used. The available options are:

  • EDA_INTERPOLATION
  • EDA_APPROX_ERF
  • EDA_APPROX_GAUSSIAN

EDA_APPROX_ERF and EDA_APPROX_GAUSSIAN are slower than the EDA_INTERPOLATION standard algorithm, but can achieve higher accuracy. The prerequisite for this, however, is that the intensity gradient of the edge also corresponds as well as possible to the specified model. The erf error function or the Gaussian function is used as a model.

The erf function is well suited for edges if the transition from bright to dark extends over several pixels and remains approximately constant on both sides of the light or dark area respectively.

Measurement 1:

A Gaussian function is well suited for lines, i.e. a dark-light-dark transition or vice versa. However, the brightness plateau may only be a few pixels wide, otherwise the erf function should be used.

Measurement 2:

Subpixels / Iterations

nSubpixelsIterations

(Expert)

Default: 10

The meaning of this parameter depends on the localization algorithm used.

At EDA_INTERPOLATION:

the number of subpixels considered defines the fine granularity with which the search line evaluates the underlying pixel intensities. A value of 10, for example, specifies that 10 measured values are taken over a length of 1 pixel.

Recommended: 5 - 10

At EDA_APPROX_ERF and EDA_APPROX_GAUSSIAN:

the number of iterations is an abort criterion that defines the maximum number of iterations with which the edge model is to be approximated for the pixel intensities. More iterations increase the runtime; if this is too high the interpolation method should be used.

Recommended: 50 - 100

Approximation accuracy

fApproxPrecision

(Expert)

Default: 0.001

The approximation accuracy is a further abort criterion of the edge localization. It is only observed if the localization algorithm is EDA_APPROX_ERF or EDA_APPROX_GAUSSIAN.

The approximation of the edge or line is aborted if either the number of iterations of nSubPixelIterations is reached or the relative deviation in pixels is less than fApproximationPrecision for two consecutive iterations

Recommended: 0.01 - 0.0001

Limitation of the edge width

fRangeCutoffFactor

(Expert)

Default: 0.135

The factor for the relative edge strength of -0.9 to 0.9 limits the intensity range of the pixels used for the approximation. The parameter is only observed if the localization algorithm is TCVN_EDA_APPROX_ERF or TCVN_EDA_APPROX_GAUSSIAN.

Negative numbers are permissible in order to take into account noise, i.e. differences in intensity in the other edge direction. However, a negative value can lead to a deterioration in the results, especially if two edges are close together.

A maximum of nMaxThickness pixels are taken into account in both directions.

Interpretation of the HRESULT

The HRESULT return values have the following meaning for measurement functions:

Code

Name

Description

0x000

S_OK

Function was successfully executed and an edge was located on all search lines.

0x001

S_FALSE

Function was successfully executed, but edges were not located on each search line.

0x256

S_WATCHDOGTIMEOUT

Function was aborted by the watchdog. In this case, all measurement functions can return partial results.

0x70C

NOTFOUND

Function was executed successfully, but no edge could be found on any search line. It is assumed that a measurement function is only called if it is ensured that the image contains an object with the parameterized edge properties. If none of the search lines are found, this indicates incorrect parameterization or an unsuitable call of the function. Therefore, an error code is output in this case.

0x7xx

All error codes except NOTFOUND

Function was not executed successfully. See: ADS Return Codes

The following query, for example, can be used for the processing of the return value:

if (SUCCEEDED(hr))
{
    // Process results
    if (hr != S_OK)
    {
        // Emit warning that not all search lines were found
    }
}
else if (hr == ADS_E_NOTFOUND)
{
    // Emit warning for wrong parametrization or missing piece
}
else
{
    // Error handling
}

Reducing execution time

The execution time for a fixed search window varies slightly depending on the position of the component in the image. If the edge that is found is closer to the starting point, the execution time is shorter than for an edge further away.

A larger fluctuation can occur with the two approximation algorithms, since these require different iterations in order to approximate the model parameters using the surrounding pixel intensities.

In general, fewer iterations are required if the search lines of the search window hit the edge as orthogonally as possible. If the position and orientation of the objects in the image are subject to little or no fluctuation, the search window can be adjusted accordingly to achieve shorter execution times. In addition, the maximum time required can be reduced by reducing the maximum number of iterations, but this may lead to less accurate results.

In addition, the time can be limited with an external watchdog, which terminates the execution of the function if necessary and returns the existing partial results.