Code Reading
This group contains functions for detecting and reading 1D and 2D codes.
Functions
Code Detection
1D Code Reading
- ReadBarcode(Exp)
- CodaBar
- Code39
- Code93
- Code128
- EAN8
- EAN13
- ITF
- UPCA
- UPCE
- Code39Extended
- ReadBarcodeRoi(Exp)
- Code39
- Code128
- EAN8
- EAN13
- ITF
- UPCA
- UPCE
- ReadPharmaCode
2D Code Reading
Code requirements
In general, a module size of at least three pixels is required; more than three pixels are recommended for more stable results. The image should be sharp and have a high contrast. In addition, for 1D codes, a code orientation of approx. 0° or 90° is recommended so that the code is parallel to an image axis.
Interpretation of the HRESULT
For the Code Reading functions the HRESULT return values are used as follows:
Code | Name | Description |
|---|---|---|
0x000 | S_OK | Function was successfully executed and all expected codes were found (at least one code for the standard functions and nCodeNumber for the expert functions). |
0x001 | S_FALSE | Function was executed successfully, not all scan lines could be decoded for 1D codes and not all checks could be performed according to the standard for 2D codes. The overall score was therefore set to 0, but the individual results can be evaluated. |
0x256 | S_WATCHDOGTIMEOUT | Function was aborted by the watchdog. Some Code Reading functions can return partial results (see individual function descriptions). |
0x7xx | All error codes | Function was not executed successfully. See: ADS Return Codes |
Therefore, the usual check with SUCCEEDED() is not sufficient to deduce a found code and thus existing data in ipDecodedData. The following query can be used for this purpose:
if (hr == S_OK)
{
// Export Code into String
hr = ExportSubContainer_String(hr, ipDecodedCode, 0, sCodeAsString, 255);
// Use sCodeAsString
}
else if (SUCCEEDED(hr))
{
// Process partial results
}
else
{
// Error handling
}Search strategies for 2D codes
For 2D codes the search algorithms are applied to different variants of the input image in order to recognize as many codes as possible. Both inversion and mirroring of the image are used to generate various variants. The decision as to which variant is tested is called the search strategy. So that you have greater control over the runtime of the functions, this search strategy can be configured. The ETcVn2dCodeSearchStrategy enum is available for this purpose. With this you can specify for each possible image transformation (inversion and mirroring) whether it is to be applied and whether the original image or the transformed image should be checked first for codes.
The eSearchStrategy function parameter defines precisely this search strategy for corresponding code reading expert functions. The tables below show the different combinations:
eSearchStrategy | Original image | Inverted image |
|---|---|---|
CSS_ONLY_NOT_INVERTED | 1. | - |
CSS_FIRST_NOT_INVERTED | 1. | 2. |
CSS_ONLY_INVERTED | - | 1. |
CSS_FIRST_INVERTED | 2. | 1. |
eSearchStrategy | Original image | Mirrored image |
|---|---|---|
CSS_ONLY_NOT_FLIPPED | 1. | - |
CSS_FIRST_NOT_FLIPPED | 1. | 2. |
CSS_ONLY_FLIPPED | - | 1. |
CSS_FIRST_FLIPPED | 2. | 1. |
A search strategy can be defined for each type of transformation. The search strategies of the different search strategies can be linked as follows:
eSearchStrategy = CSS_ONLY_FLIPPED | CSS_FIRST_INVERTED;The CSS_DEFAULT option can be used to select a default setting that varies depending on the code type.
![]() | Linking of search strategies not possible The linking of several search strategies for the same transformation type is not permissible. Only one strategy for inversion and one for mirroring can be linked to each other. |
