F_VN_TransformIntoDisplayableImageExp
Transform an image into a displayable image. The source image will be released and zeroed while existing destination images will be released and overwritten with the function result. If bAllowDeepCopy equals false, the source image must not be used anywhere else and the transformation is always very fast. Otherwise, if bAllowDeepCopy equals true, a deep copy of the source image might be created if required, which will result in a longer execution time. If you want to use ipSrcImage after this function call, use F_VN_CopyIntoDisplayableImage instead. (expert function)
Syntax
Definition:
FUNCTION F_VN_TransformIntoDisplayableImageExp : HRESULT
VAR_INPUT
ipSrcImage : Reference To ITcVnImage;
ipDestImage : Reference To ITcVnDisplayableImage;
bAllowDeepCopy : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Reference To ITcVnImage |
Source image |
|
ipDestImage |
Reference To ITcVnDisplayableImage |
Returns the displayable image |
|
bAllowDeepCopy |
BOOL |
Allow deep image copies, if required |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
For further details, see Displayable images.
Parameter
Permission for deep copy
The permission (TRUE) for a deep copy can be given with the parameter bAllowDeepCopy. This is relevant if the image to be transformed originates from a camera object whose Ads Communicator object is activated and the image therefore can be internally referenced.
The standard version F_VN_TransformIntoDisplayableImage can also be used if no permission is to be given (FALSE).
Related functions
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value