F_VN_TrainImageColorExp2_ITcVnMlModel
Create a new color model, describing the image color. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_TrainImageColorExp2_ITcVnMlModel : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipColorModel : Reference To ITcVnMlModel;
nDifferentColors : UDINT;
eMethod : ETcVnColorTrainingMethod;
ipMask : ITcVnImage;
nSkipPixels : UDINT;
eClusteringAlgorithm : ETcVnClusteringAlgorithm;
nMaxClusterRadius : DINT;
bSingleSplitSteps : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image (3 channels (RGB) of type USINT) | |
|
ipColorModel |
Reference To ITcVnMlModel |
Returns the color model |
|
nDifferentColors |
UDINT |
Maximum number of different colors to distinguish (if LBG is used as a clustering algorithm, the result might have less different colors, depending on nMaxClusterRadius) |
|
eMethod |
Color training method | |
|
ipMask |
Optional image mask (1 channel of type USINT, set to 0 if not required) | |
|
nSkipPixels |
UDINT |
Number of pixels to skip between each evaluated color sample (to achieve a better performance). 0 takes every pixel into account and tends to be more accurate. |
|
eClusteringAlgorithm |
Clustering algorithm | |
|
nMaxClusterRadius |
DINT |
Only used for the LBG clustering algorithm. Maximum allowed radius (> 0) of a single cluster, i.e. clusters with a higher radius will be split into smaller ones, until a global number of nDifferentColors is reached. |
|
bSingleSplitSteps |
BOOL |
Only used for the LBG clustering algorithm. If true, the global optimization is always run after a single cluster has been split. If false, several clusters are split within the same step before applying the global optimization. Applying the global optimization less often is faster, but can lead to less optimal results, especially having 2 nearby clusters that could be represented by 1) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_TrainImageColorExp2_ITcVnMlModel is the extended expert version of F_VN_TrainImageColorExp_ITcVnMlModel. It contains further parameters. The color model can be saved and loaded on the hard disk with the corresponding function blocks.
Parameter
Reference image
The reference image ipSrcImage must have 3 channels in RGB format and the element type USINT (8-bit).
Color model
The parameter ipColorModel returns the trained color model. This is an interface pointer of type ITcVnMlModel.
Number of colors to be distinguished
The number nDifferentColors defines the number of colors to be trained. Note that the image background, for example, can also have its own color.
Clustering algorithm
When selecting the clustering algorithm, KMeans++ (fixed number of clusters) and LBG (dynamic number of clusters) are available.
Maximum cluster radius
Used only with the LBG cluster algorithm. This can be used to influence the distribution of the individual clusters.
Global optimization
Used only with the LBG cluster algorithm. This allows a choice between shorter execution time (bSingleSplitSteps = FALSE) and improved results (bSingleSplitSteps = TRUE).
Less frequent use of global optimization is faster, but may lead to less optimal results.
Application
VAR
ipColorModel : ITcVnColorModel;
END_VAR
hr := F_VN_TrainImageColorExp2_ITcVnMlModel(
ipSrcImage := ipImageRef,
ipColorModel := ipColorModel,
nDifferentColors := 5, // 4 colors + 1 background = 5
eMethod := TCVN_CTM_LAB,
ipMask := 0,
nSkipPixels := 3,
eClusteringAlgorithm:= TCVN_CA_KMEANSPP,
nMaxClusterRadius := 0,
bSingleSplitSteps := FALSE,
hrPrev := hr);Related functions
There are three ways to pass the reference color to the corresponding F_VN_ReferenceColorSimilarity function:
- As a trained color model of the type
ITcVnColorModel - As a trained color model of the type
ITcVnMlModel - Directly with values in a
TcVnVector3_LREAL
For the color models there are corresponding functions for training and for all three data types one function each for execution:
- F_VN_TrainImageColor for the training of a color model
- F_VN_ReferenceColorSimilarity for segmentation by means of a color model
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value