F_VN_ScharrFilterExp
Calculates the first order derivative in x or y direction using a Scharr filter. (expert function)
Syntax
Definition:
FUNCTION F_VN_ScharrFilterExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
eDestDepth : ETcVnElementType;
eFilterDirection : ETcVnFilterDirection;
fScale : LREAL;
fDelta : LREAL;
eBorderType : ETcVnBorderInterpolationMethod;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
eDestDepth |
Destination image depth | |
|
eFilterDirection |
Filter direction | |
|
fScale |
LREAL |
Scale factor for the computed derivative values |
|
fDelta |
LREAL |
Delta value that is added to the results prior to storing them in dest |
|
eBorderType |
Image border handling | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_ScharrFilterExp is the expert version of F_VN_ScharrFilter. It contains additional parameters.
Parameter
Original image
The original image ipSrcImage can have any format.
Result image
The result image ipDestImage returns the filter result and has the same format as the original image ipSrcImage.
Result depth
The result depth eDestDepth defines which element type the result image ipDestImage has. A larger element type can display more information.
Filter direction
The filter direction eFilterDirection defines whether the Scharr filter is applied to the image in the X-direction (TCVN_FD_X) or in the Y-direction (TCVN_FD_Y).
Scaling
The result of the Scharr operation is multiplied by the scaling factor fScale.
Delta
The constant delta fDelta is added to the result of the Scharr operation after scaling with fScale.
Border extrapolation
The method of border extrapolation eBorderType defines how non-existent pixels are extrapolated beyond the image border in order to calculate the filter values at the image borders. For further details, see ETcVnBorderInterpolationMethod.
Application
hr := F_VN_ScharrFilterExp(
ipSrcImage := ipImageIn,
ipDestImage := ipImageRes,
eDestDepth := TCVN_ET_USINT,
eFilterDirection:= TCVN_FD_X,
fScale := 1,
fDelta := 0,
eBorderType := TCVN_BIM_DEFAULT,
hrPrev := hr,
);Samples
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value