F_VN_PredictSampleVector
Compute a vectorial prediction for a single sample.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_PredictSampleVector : HRESULT
VAR_INPUT
ipRegressor : ITcVnMlModel;
ipSample : ITcUnknown;
ipPrediction : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipRegressor |
Regressor to be used | |
|
ipSample |
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
ipPrediction |
Reference To ITcVnContainer |
Returns the predicted output (ContainerType_Vector_REAL or ContainerType_Vector_LREAL, depending on ipSample) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_PredictSampleVector calculates the prediction vector of a sample based on a regression model.
Parameter
Regression model
The previously trained regression model must be transferred to ipRegressor.
Sample
The sample container is transferred as ipSample. The container type must be either ContainerType_Vector_REAL or ContainerType_Vector_LREAL.
Prediction
The calculated prediction vector is returned as a container via the reference ipPrediction. The container type is taken from ipSamples.
Expert parameters
The expert variant F_VN_PredictSampleVectorExp contains additional parameters.
Application
For example, the prediction vector of a sample can be calculated as follows:
hr := F_VN_PredictSampleVector(
ipRegressor := ipRegressor,
ipSample := ipSample,
ipPrediction:= ipPrediction,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value