F_VN_PredictSampleScalar
Compute a scalar prediction for a single sample.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_PredictSampleScalar : HRESULT
VAR_INPUT
ipRegressor : ITcVnMlModel;
ipSample : ITcUnknown;
END_VAR
VAR_IN_OUT
fPrediction : REAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipRegressor |
Regressor to be used | |
|
ipSample |
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
fPrediction |
REAL |
Returns the predicted output |
Further information
The function F_VN_PredictSampleScalar calculates the scalar prediction value of a sample based on a regression model.
Parameter
Regression model
The previously trained regression model must be transferred to ipRegressor.
Sample
The sample container is transferred as ipSample. The container type must be either ContainerType_Vector_REAL or ContainerType_Vector_LREAL.
Prediction
The calculated prediction value is returned via fPrediction.
Expert parameters
The expert variant F_VN_PredictSampleScalarExp contains additional parameters.
Application
For example, the prediction value of a sample can be calculated as follows:
hr := F_VN_PredictSampleScalar(
ipRegressor := ipRegressor,
ipSample := ipSample,
fPrediction := fPrediction,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value