F_VN_PredictSampleClass
Classify a single sample.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_PredictSampleClass : HRESULT
VAR_INPUT
ipClassifier : ITcVnMlModel;
ipSample : ITcUnknown;
END_VAR
VAR_IN_OUT
nClass : DINT;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipClassifier |
Classifier to be used | |
|
ipSample |
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
nClass |
DINT |
Returns the classification result |
Further information
The function F_VN_PredictSampleClass classifies a sample based on a classification model.
Parameter
Classification model
The previously trained classification model must be transferred to ipClassifier.
Sample
The samples are transferred to ipSample in a container. The container type must be either ContainerType_Vector_REAL or ContainerType_Vector_LREAL.
Class
The class of the sample is returned as the classification result via nClass.
Expert parameters
The expert variant F_VN_PredictSampleClassExp contains additional parameters.
Application
For example, a sample can be classified as follows:
hr := F_VN_PredictSampleClass(
ipClassifier := ipMlModel,
ipSample := ipSample,
nClass := nClassResult,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value