F_VN_LaplacianFilterExp
Apply a Laplacian filter to an image. (expert function)
Syntax
Definition:
FUNCTION F_VN_LaplacianFilterExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
eDestDepth : ETcVnElementType;
nKernelSize : UDINT;
fScale : LREAL;
fDelta : LREAL;
eBorderType : ETcVnBorderInterpolationMethod;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
eDestDepth |
Destination image depth | |
|
nKernelSize |
UDINT |
Aperture size used to compute the second-derivative filters (1, 3, 5, ..., 31) |
|
fScale |
LREAL |
Scale factor for the computed derivative values |
|
fDelta |
LREAL |
Delta value that is added to the results before storing them |
|
eBorderType |
Image border handling | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_LaplacianFilterExp is the expert version of F_VN_LaplacianFilter. It contains additional parameters.
Parameter
Input image
The input image ipSrcImage may be in any available format, except for the data types SINT and DINT, which are generally not supported.
Result image
The result image ipDestImage has the same size as the input image ipSrcImage, but the pixel format is determined by the result depth eDestDepth.
Result depth
The result depth eDestDepth defines which element type the result image ipDestImage has. A larger element type can display more information.
Notice | |
Combination of input image and result depth Only the same or a larger data type than that of the input image can be used as the result depth, otherwise data would be lost. For example, a UINT cannot be converted to a USINT. Furthermore, there are two restrictions, so that a UINT cannot be converted into an INT and a REAL cannot be converted into an LREAL. |
Kernel size
The parameter nKernelSize defines the size of the filter kernel for the approximation of the 2nd derivative. Only odd numbers between 1 and 31 are allowed.
Scaling
The result of the Laplace operation is multiplied by the scaling factor fScale.
Delta
The constant delta fDelta is added to the result of the Scharr operation after scaling with fScale.
Border extrapolation
The method of border extrapolation eBorderType defines how non-existent pixels are extrapolated beyond the image border in order to calculate the filter values at the image borders. For further details, see ETcVnBorderInterpolationMethod.
Application
The application of a Laplace filter with a kernel size of 3×3 looks like this, for example:
hr := F_VN_LaplacianFilterExp(
ipSrcImage := ipImageIn,
ipDestImage := ipImageRes,
eDestDepth := TCVN_ET_USINT,
nKernelSize := 3,
fScale := 1,
fDelta := 0,
eBorderType := TCVN_BIM_DEFAULT,
hrPrev := hr
);Samples
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value