F_VN_GetSampleNovelty
Get the degree of novelty of a single sample.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_GetSampleNovelty : HRESULT
VAR_INPUT
ipNoveltyDetector : ITcVnMlModel;
ipSample : ITcUnknown;
END_VAR
VAR_IN_OUT
fNovelty : REAL;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipNoveltyDetector |
Novelty detector to be used | |
|
ipSample |
Container holding a single input sample (ContainerType_Vector_REAL or ContainerType_Vector_LREAL) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
fNovelty |
REAL |
Returns the degree of novelty (0.0 if a sample is completely known; > 0.0 otherwise) of the presented sample |
Further information
The function F_VN_GetSampleNovelty determines the degree of novelty for a sample in a container.
Parameter
Anomaly model
To calculate the degree of novelty, the previously trained model must be transferred to ipNoveltyDetector.
Sample
A container with a sample is transferred to ipSample
Degree of novelty
The degree of novelty is returned via the reference fNovelty. The degree of novelty indicates how much a sample differs from the learned data. A degree of novelty of 0 indicates that a sample is known to the model.
Application
The degree of novelty of a sample can be calculated as follows:
hr := F_VN_GetSampleNovelty(
ipNoveltyDetector := ipNoveltyDetector,
ipSample := ipSample,
fNovelty := fNovelty,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value