F_VN_GetBatchNovelties
Get the degree of novelty of multiple samples.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_GetBatchNovelties : HRESULT
VAR_INPUT
ipNoveltyDetector : ITcVnMlModel;
ipSamples : ITcUnknown;
ipNovelties : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipNoveltyDetector |
Novelty detector to be used | |
|
ipSamples |
Container holding a batch of input samples (ContainerType_Vector_Vector_REAL or ContainerType_Vector_Vector_LREAL) | |
|
ipNovelties |
Reference To ITcVnContainer |
Returns the degree of novelty (0.0 if a sample is completely known; > 0.0 otherwise) of each sample (ContainerType_Vector_REAL) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_GetBatchNovelties determines the degree of novelty for all samples in a container.
Parameter
Anomaly model
To calculate the degree of novelty, the previously trained model must be transferred to ipNoveltyDetector.
Samples
A container with the samples is transferred to ipSamples.
Degrees of novelty
A container with the calculated degrees of novelty is returned via the reference ipNovelties.
Application
The degree of novelty of several samples can be calculated as follows:
hr := F_VN_GetBatchNovelties(
ipNoveltyDetector := ipNoveltyDetector,
ipSamples := ipSamples,
ipNovelties := ipNovelties,
hrPrev := hr);Related functions
Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value