F_VN_GenerateColorMap
Generates a pre-defined color map.
Syntax
Definition:
FUNCTION F_VN_GenerateColorMap : HRESULT
VAR_INPUT
ipColorMap : Reference To ITcVnContainer;
eColorMap : ETcVnColorMap;
eColorMapSize : ETcVnColorMapSize;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipColorMap |
Reference To ITcVnContainer |
Returns the color map (ContainerType_Vector_TcVnVector3_REAL with 256 or 65536 elements) |
|
eColorMap |
Selects a color map (similar to GNU Octave/MATLAB types) | |
|
eColorMapSize |
Defines how many elements the generated color map should have | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_GenerateColorMap creates a color table that can be applied to an image with the function F_VN_ApplyColorMap.
Parameter
Color Map
The parameter ipColorMap returns the color table created.
Color gradient
The color gradient eColorMap of the color table is defined via the enum ETcVnColorMap. If you wish to define a color gradient manually, use the function F_VN_GenerateCustomColorMap.
Size of the color table
The size eColorMapSize is specified via the enum ETcVnColorMapSize and defines whether the color table is created for 8-bit images (TCVN_CMS_256) or for 16-bit images (TCVN_CMS_65536).
Application
VAR
ipColorMap : ITcVnColorMap;
END_VAR
hr := F_VN_GenerateColorMap(
ipColorMap := ipColorMap,
eColorMap := TCVN_CM_HOT,
eColorMapSize := TCVN_CMS_256,
hrPrev := hr
);Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value