F_VN_GaussianFilterExp
Apply a Gaussian filter to smooth the image. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_GaussianFilterExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
nFilterWidth : UDINT;
nFilterHeight : UDINT;
fSigmaX : LREAL;
fSigmaY : LREAL;
eBorderType : ETcVnBorderInterpolationMethod;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
nFilterWidth |
UDINT |
Filter width in pixels (1, 3, 5, 7, ...) |
|
nFilterHeight |
UDINT |
Filter height in pixels (1, 3, 5, 7, ...) |
|
fSigmaX |
LREAL |
Gaussian kernel standard deviation in X direction (>= 0, automatically chosen if 0) |
|
fSigmaY |
LREAL |
Gaussian kernel standard deviation in Y direction (>= 0, automatically chosen if 0) |
|
eBorderType |
Image border handling | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_GaussianFilterExp is the expert version of F_VN_GaussianFilter. It contains additional parameters.
Parameter
Input image
The input image ipSrcImage may have any available format.
Result image
The result image ipDestImage is given the same format as the input image ipSrcImage.
Filter size
The size of the Gauss filter is described in the X direction by nFilterWidth and in the Y direction by nFilterHeight. The size specifications must be odd numbers, as there must always be a central pixel.
Standard deviation
The standard deviation in the X direction fSigmaX and in the Y direction fSigmaY defines not only the filter size but also the shape of the Gauss curve used in the filter.
Border extrapolation
The method of border extrapolation eBorderType defines how non-existent pixels are extrapolated beyond the image border in order to calculate the filter values at the image borders. For further details, see ETcVnBorderInterpolationMethod.
Application
hr := F_VN_GaussianFilterExp(
ipSrcImage := ipImageIn,
ipDestImage := ipImageRes,
nFilterWidth := 3,
nFilterHeight := 3,
fSigmaX := 5,
fSigmaY := 5,
eBorderType := TCVN_BIM_DEFAULT,
hrPrev := hr
);Samples
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value