F_VN_ExportContainer
Export the container elements into a buffer (e.g. an array). Only possible for containers with basic elements.
Syntax
Definition:
FUNCTION F_VN_ExportContainer : HRESULT
VAR_INPUT
ipContainer : ITcVnContainer;
pBuffer : PVOID;
nBufferSize : ULINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipContainer |
Container with basic elements | |
|
pBuffer |
PVOID |
Buffer to store the container elements (Make sure to allocate enough memory! The required size in bytes can be determined using the function F_VN_ExportContainerSize) |
|
nBufferSize |
ULINT |
Size of the buffer memory in bytes |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_ExportContainer exports a container to a data buffer. Make sure that sufficient memory is allocated at the place of the pointer in order to write the container data to it! The required size in bytes can be determined with the function F_VN_ExportContainerSize. You can allocate the memory, for example, by creating an array of the appropriate size.
Application
The export of a container of the type Vector_REAL with 10 elements looks like this, for example:
VAR
aArray: ARRAY [0..9] OF REAL;
ipContainer: ITcVnContainer;
nBufferSize: ULINT;
END_VAR
hr := F_VN_ExportContainerSize(ipContainer, nBufferSize, hr);
IF nBufferSize = SIZEOF(aArray) THEN
hr := F_VN_ExportContainer(
ipContainer:=ipContainer,
pBuffer:=ADR(aArray),
nBufferSize:=nBufferSize,
hr
);
END_IFNotice | |
Memory access It must be ensured that the type and length of the container correspond to the size of the memory area at the pointer. Otherwise, this can lead to a system crash or invalid data. |
Related functions
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value